ADH739S

RECOMMENDED FOR NEW DESIGNS

Aerospace, MMIC, VCO with Divide-By-16, 25.5 GHz – 27 GHz

Viewing:

Overview

  • Dual Output:
    • Fo = 25.5 GHz – 27 GHz
    • Fo/16 = 1.59 GHz – 1.69 GHz
  • Pout: + 8 dBm Typ
  • Phase Noise: -93 dBc/Hz @ 100 kHz Typ
  • No External Resonator Needed
  • 16-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH739S
Aerospace, MMIC, VCO with Divide-By-16, 25.5 GHz – 27 GHz
HMC8442LSH6 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH739S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed