ADH732S

RECOMMENDED FOR NEW DESIGNS

Aerospace, MMIC, 6.15 GHz to 12 GHz, Hybrid VCO with Varactor Diodes

Viewing:

Overview

  • Wide Tuning Bandwidth
  • Pout: + 1 dBm Typ.
  • Low Phase Noise: -98 dBc/Hz @ 100 kHz offset and 6.15 GHz Typ.
  • No External Resonator Needed
  • Single Positive Supply: Vcc = +5 V @ 62 mA Typ.
  • Hybrid construction:
    • Varactor Diodes screened in accordance to MIL-PRF-38534 Table C-II, Class H Screening
    • Hybrid VCO screened in accordance with MIL-PRF-38534 Table C-IX, Class K Screening
  • 12-Lead Ceramic Hermetic Leadless Chip Carrier Package.
ADH732S
Aerospace, MMIC, 6.15 GHz to 12 GHz, Hybrid VCO with Varactor Diodes
HMC8732LH250 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH732S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed