ADH586S

RECOMMENDED FOR NEW DESIGNS

Aerospace, MMIC, 4.15 GHz to 8 GHz, Hybrid VCO with Varactor Diodes

Viewing:

Overview

  • Wide Tuning Bandwidth
  • Pout: +5 dBm Typ.
  • Low Phase Noise: -100 dBc/Hz @ 100 kHz offset and 4.15 GHz Typ.
  • No External Resonator Needed
  • Single Positive Supply: Vcc = +5 V @ 55 mA Typ.
  • Hybrid construction:
    • Varactor Diodes screened in accordance to MIL-PRF-38534 Table C-II, Class H Screening
    • Hybrid VCO screened in accordance with MIL-STD-883, TM 5005, Table II and Table IV, Class Level S Screening
  • 12-Lead Ceramic Hermetic Leadless Chip Carrier Package.
ADH586S
Aerospace, MMIC, 4.15 GHz to 8 GHz, Hybrid VCO with Varactor Diodes
HMC8343LH250 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH586S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed