ADH557AS

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, MMIC, Fundamental Mixer, 2.5 GHz to 7 GHz

Viewing:

Overview

  • Conversion Loss:
    • 8 dB Typ. from 2.5 GHz to 5 GHz
    • 8.5 dB Typ. from 5 GHz to 7 GHz
  • LO to RF Isolation:
    • 50 dB Typ. from 2.5 GHz to 5 GHz
    • 43 dB Typ. from 5 GHz to 7 GHz
  • LO to IF Isolation:
    • 35 dB Typ. from 2.5 GHz to 5 GHz
    • 33 dB Typ. from 5 GHz to 7 GHz
  • Input Third-Order Intercept (IIP3): 18 dBm Typ. from 2.5 GHz to 7 GHz
  • Input Second-Order Intercept (IIP2): 55 dBm Typ. from 2.5 GHz to 7 GHz
  • LO Port Return Loss:
    • 8 dB Typ. from 2.5 GHz to 5 GHz
    • 12 dB Typ. from 5 GHz to 7 GHz
  • RF Port Return Loss:
    • 10 dB Typ. from 2.5 GHz to 5 GHz
    • 12 dB Typ. from 5 GHz to 7 GHz
  • Passive double-balanced topology
  • Wide IF frequency range: DC to 3 GHz
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH557AS
Aerospace, GaAs, MMIC, Fundamental Mixer, 2.5 GHz to 7 GHz
HMC8517LH5 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH557AS yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed