ADH530S

RECOMMENDED FOR NEW DESIGNS

Aerospace, GaAs, InGaP, HBT, MMIC, 9 GHz to 11 GHz, VCO with Fo/2 and Fo/4 Frequency Output.

Viewing:

Overview

  • Triple Output:
    • Fo = 9 GHz – 11 GHz
    • Fo/2 = 4.5 GHz – 5.5 GHz
    • Fo/4: = 2.25 GHz – 2.75 GHz
  • Pout: + 11 dBm Typ.
  • Phase Noise: -110 dBc/Hz @ 100 kHz Typ.
  • No External Resonator Needed
  • Die Size: 2.9 mm x 1.8 mm x 0.1 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH530S
Aerospace, GaAs, InGaP, HBT, MMIC, 9 GHz to 11 GHz, VCO with Fo/2 and Fo/4 Frequency Output.
HMC8051 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH530S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed