AD3304
RECOMMENDED FOR NEW DESIGNS
10BASE-T1S Ethernet to the Edge Bus (E2B) RCP Transceiver with 2 channel ILaS/ISELED
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 10BASE-T1S IEEE 802.3-2022 compliant PHY with support for PLCA and an integrated MAC
- 10BASE-T1S PHY operating modes
- Point-to-point half-duplex (≥ 15 m)
- Multidrop configuration half-duplex (≥ 25 m, ≥ 8 nodes)
- PLCA features: PLCA coordinator, burst mode, precedence mode, and multiple PLCA IDs
- MAC Features
- AD3300 only: OPEN Alliance 10BASE-T1x MAC-PHY serial interface
- AD3300 only: Transmit priority queues
- 16 MAC address filters
- IEEE 802.1AS / IEEE 1588 support for TSN using the gPTP combined with sensor timestamping and actuator synchronization
- Low Complexity Ethernet Engine
- Provides a deterministic, low-latency data path between 10BASE-T1S to the SAIF
- 12 SAIF pins support simultaneous operation of several common sensor/actuator interface standards and functions, including SPI, I2C, UART, PWM, GPIO, Flexible I/O, and bridge to LIN
- SMC enables periodic read and write functions on all interfaces
- AD3300 supports dual mode: MAC-PHY and LCE operation simultaneously
- AD3304/5 only: Bridge to ISELED and ILaS
- OPEN Alliance features sleep/wake-up, topology discovery, and advanced diagnostics
- Enable output pin (EN) to power down the regulated supply inputs in sleep mode
- Support for local (WAKE input pin) and network (wake-up pulse) wake
- Suitable for 12 V, 24 V, 48 V automotive electrical systems or operating from 5 V levels only
- Detection capability for overvoltage and undervoltage events when monitoring the VBAT pin
- General-purpose ADC
- SSC for handling fault conditions
- Low-current 3.3 V LDO using the LVDD pin as an output
- Compatible with power delivery over data cable
- Provides robust EMC/EMI performance
- Low cost bus interface network with no external ESD components required
- Enhanced noise immunity providing additional performance for noisy environments
- Low power consumption: maximum current of 50 mA in functional modes of operation and 40 μA in sleep mode
- 1.8 V to 3.3 V I/O logic levels with support for 5 V inputs
- −40°C to +150°C junction temperature range
- Small package: 4 mm x 4 mm 24-lead LFCSP (QFN) package
- AEC-Q100 qualified for automotive applications
Applications
- Automotive internal and external lighting
- Automotive body and chassis domain control
- Automotive sensor and actuator networking
- Automotive Ethernet based zonal architectures
- Automotive in-vehicle networking
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD3304WBCPZ | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) | ||
| AD3304WBCPZ-RL | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 30, 2025 - 25_0169 AD3300/AD3301/AD3304/AD3305 Data Sheet Change |
||
| AD3304WBCPZ | ||
| AD3304WBCPZ-RL | ||
|
Feb 10, 2025 - 25_0015 AD3300/AD3301/AD3304/AD3305 Data Sheet Change |
||
| AD3304WBCPZ | ||
| AD3304WBCPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on AD3304 yet. Have something to say?
Start a Discussion on EngineerZone®