Overview
Features and Benefits
- Full featured evaluation board for the 10BASE-T1S AD3304 E2B RCP remote node
- 10 Mbps short-reach single-pair Ethernet physical layer transceiver with Analog Devices E2B remote control protocol (RCP)
- Half-duplex point-to-point link segments
- Half-duplex multidrop mixing segments
- Configurable on-board 50 Ω 10BASE-T1S bus termination
- Physical Layer Collision Avoidance (PLCA)
- Supply voltages: 12 V to 48 V, on-board voltage regulators
- Breakout signal inputs and outputs through 2.54 mm connectors
- GPIO LED and GPIO pushbutton
- Support for ISELED and ILaS interfaces by INOVA Semiconductors. Please contact your Analog Devices representative for more information.
Product Details
The AD3304 E2B RCP Evaluation Kit is provided by Analog Devices Inc., to facilitate demonstration and flexible evaluation of the Analog Devices E2B remote control protocol (RCP) technology. The AD3304 EVAL platform provides a system solution for 10 Mbps half-duplex automotive communications between a controller node and the AD3304 remote edge nodes. Flexible interfaces can be configured and implemented on each remote node. The remote nodes are controlled from a controller node where the E2B software application is executed on a microcontroller or the Host PC. Analog Device’s evaluation graphical user interface software EdgeStudio is used on the Host PC for creating an E2B network and piloting E2B applications. The EdgeStudio GUI enables you to build an E2B network graphically, configure various E2B nodes, evaluate the E2B network using the GUI as the controller, and export the network configurations to be used in a microcontroller application.
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDA