AD3300

RECOMMENDED FOR NEW DESIGNS

10BASE-T1S Dual Mode Transceiver Ethernet to the Edge Bus (E2B) RCP Transceiver and OPEN Alliance 10BASE-T1x MAC-PHY Serial Interface

Viewing:

Overview

  • 10BASE-T1S IEEE 802.3-2022 compliant PHY with support for PLCA and an integrated MAC
  • 10BASE-T1S PHY operating modes
    • Point-to-point half-duplex (≥ 15 m)
    • Multidrop configuration half-duplex (≥ 25 m, ≥ 8 nodes)
  • PLCA features: PLCA coordinator, burst mode, precedence mode, and multiple PLCA IDs
  • MAC Features
    • AD3300 only: OPEN Alliance 10BASE-T1x MAC-PHY serial interface
    • AD3300 only: Transmit priority queues
    • 16 MAC address filters
  • IEEE 802.1AS / IEEE 1588 support for TSN using the gPTP combined with sensor timestamping and actuator synchronization
  • Low Complexity Ethernet Engine
    • Provides a deterministic, low-latency data path between 10BASE-T1S to the SAIF
    • 12 SAIF pins support simultaneous operation of several common sensor/actuator interface standards and functions, including SPI, I2C, UART, PWM, GPIO, Flexible I/O, and bridge to LIN
    • SMC enables periodic read and write functions on all interfaces
    • AD3300 supports dual mode: MAC-PHY and LCE operation simultaneously
    • AD3304/5 only: Bridge to ISELED and ILaS
  • OPEN Alliance features sleep/wake-up, topology discovery, and advanced diagnostics
    • Enable output pin (EN) to power down the regulated supply inputs in sleep mode
    • Support for local (WAKE input pin) and network (wake-up pulse) wake
  • Suitable for 12 V, 24 V, 48 V automotive electrical systems or operating from 5 V levels only
  • Detection capability for overvoltage and undervoltage events when monitoring the VBAT pin
  • General-purpose ADC
  • SSC for handling fault conditions
  • Low-current 3.3 V LDO using the LVDD pin as an output
  • Compatible with power delivery over data cable
  • Provides robust EMC/EMI performance
    • Low cost bus interface network with no external ESD components required
    • Enhanced noise immunity providing additional performance for noisy environments
  • Low power consumption: maximum current of 50 mA in functional modes of operation and 40 μA in sleep mode
  • 1.8 V to 3.3 V I/O logic levels with support for 5 V inputs
  • −40°C to +150°C junction temperature range
  • Small package: 4 mm x 4 mm 24-lead LFCSP (QFN) package
  • AEC-Q100 qualified for automotive applications

Applications

  • Automotive internal and external lighting
  • Automotive body and chassis domain control
  • Automotive sensor and actuator networking
  • Automotive Ethernet based zonal architectures
  • Automotive in-vehicle networking
AD3300
10BASE-T1S Dual Mode Transceiver Ethernet to the Edge Bus (E2B) RCP Transceiver and OPEN Alliance 10BASE-T1x MAC-PHY Serial Interface
AD3300 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD3300KTZ

AD3300 E2B Evaluation KIT

Features and Benefits

  • Full featured evaluation kit for the 10BASE-T1S AD3300 MAC-PHY board.
  • 10 Mbps short-reach single-pair Ethernet physical layer transceiver with integrated MAC and OPEN Alliance SPI interface.
    • Half-duplex point-to-point link segments
    • Half-duplex multidrop mixing segments
    • Configurable on-board 50 Ω 10BASE-T1S bus termination
    • Physical Layer Collision Avoidance (PLCA)
  • Supply voltages: 12 V to 48 V, on-board voltage regulators
  • AD330X ST F722ZE/F746ZG adapter board
  • NUCLEO-144 STM32F756ZG evaluation board

Product Details

The AD3300 Evaluation Kit is provided by Analog Devices Inc., to facilitate demonstration and flexible evaluation of the Analog Devices IEEE 802.3-2022 10BASE-T1S PHY with integrated MAC and OPEN Alliance SPI (OASPI) interface and the E2B remote control protocol (RCP) technology. The AD3300 evaluation platform provides a system solution for 10 Mbps half-duplex automotive communications. This platform consists of a AD3300 evaluation board, a STM32 Nucleo microcontroller board and an adaptor board to connect both and communicate via OA-SPI. This kit can work as a controller node for E2B remote nodes in a 10BASE-T1S network and where the E2B software application is executed on the STM32 microcontroller.

EVAL-AD3300KTZ
AD3300 E2B Evaluation KIT
EVAL-AD3300KTZ Board Photo

Latest Discussions

Recently Viewed