Overview
Features and Benefits
- Full featured evaluation kit for the 10BASE-T1S AD3300 MAC-PHY board.
- 10 Mbps short-reach single-pair Ethernet physical layer transceiver with integrated MAC and OPEN Alliance SPI interface.
- Half-duplex point-to-point link segments
- Half-duplex multidrop mixing segments
- Configurable on-board 50 Ω 10BASE-T1S bus termination
- Physical Layer Collision Avoidance (PLCA)
- Supply voltages: 12 V to 48 V, on-board voltage regulators
- AD330X ST F722ZE/F746ZG adapter board
- NUCLEO-144 STM32F756ZG evaluation board
Product Details
The AD3300 Evaluation Kit is provided by Analog Devices Inc., to facilitate demonstration and flexible evaluation of the Analog Devices IEEE 802.3-2022 10BASE-T1S PHY with integrated MAC and OPEN Alliance SPI (OASPI) interface and the E2B remote control protocol (RCP) technology. The AD3300 evaluation platform provides a system solution for 10 Mbps half-duplex automotive communications. This platform consists of a AD3300 evaluation board, a STM32 Nucleo microcontroller board and an adaptor board to connect both and communicate via OA-SPI. This kit can work as a controller node for E2B remote nodes in a 10BASE-T1S network and where the E2B software application is executed on the STM32 microcontroller.
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA) (pdf). Contact Analog Devices local sales.