ADXL210:  Low-Cost ±10 g Dual-Axis Accelerometer with Duty Cycle

The ADXL210 is a low cost, +/-10 g, dual-axis iMEMS® accelerometer with a digital output, all on a single monolithic IC. The ADXL210 will measure accelerations with a full-scale range of ...More

ADXL210:  Low-Cost ±10 g Dual-Axis Accelerometer with Duty Cycle

Product Description

The ADXL210 is a low cost, +/-10 g, dual-axis iMEMS® accelerometer with a digital output, all on a single monolithic IC. The ADXL210 will measure accelerations with a full-scale range of ±10g, making it suitable for tilt measurement.

The ADXL210E is an improved, smaller version of the ADXL210, low-cost, +/-10 g, dual-axis accelerometer. The ADXL210E features improved noise performance, wider 3dB frequency response, and lower price than the ADXL210. It is offered in a small 5mm x 5mm x 2mm, 8-pin LCC package.

Applications

  • 2-Axis Tilt Sensing with Faster Response than Electrolytic, Mercury, or Thermal Sensors
  • Computer Peripherals
  • Information Appliances
  • Alarm and Motion Detectors
  • Disk Drives
  • Vehicle Security
  • Features

    • 2-Axis Acceleration Sensor on a Single IC Chip
    • 5mm x 5mm x 2mm Ultrasmall Chip Scale Package
    • 2 mg Resolution at 60 Hz
    • Low Power <0.6 mA
    • Direct Interface to Low-Cost Microcontrollers via
      Duty Cycle Output
    • BW Adjustment with a Single
      Capacitor
    • 3 V to 5.25 V Single-Supply Operation
    • 1000 g Shock Survival

    Diagrams

    ADXL210 Diagram
    Functional Block for ADXL210

    Specifications

    # of Axes 2
    Range +/- 10g
    Sensitivity 4.0 %/g
    Sensitivity Accuracy (%) ±20n/a
    Output Type PWM
    TypicalBand Width (kHz) 6kHz
    Noise Density (°/s/rtHz) 200
    Voltage Supply (V) 3 to 5.25
    Supply Current (max) 0.6mA
    Temp Range (°C) -40 to 85°C
    Package E-8

    Explore Other Products

    ADXL330 - Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

    ADIS16209 - High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

    ADXL001 - High Performance Wide Bandwidth iMEMS® Accelerometer

    Subscribe to New Products Feed
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices