Analog Devices ADIS16209 - High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
MEMS and Sensors
iMEMS® Accelerometers 
iMEMS® Gyroscopes
Analog Temperature Sensors
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADIS16209 High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADIS16209 is a high-accuracy, digital inclinometer that accommodates both single axis (±180°) and dual-axis (±90°) operation. The standard supply voltage (3.3 V) and serial peripheral interface...More
 Specifications
Range +/- 90° or +/- 180°
Sensitivity 0.025 °/LSB
Sensitivity Accuracy (%) ±0.4
Output Type SPI
TypicalBand Width (kHz) 0.05kHz
Voltage Supply (V) 3 to 3.6
Supply Current (max) 14mA
Temp Range (°C) -40 to 125°C
Package 9 mm x 9mm LGA
Find Similar Products
 
 Functional Block Diagram Enlarge
ADIS16209 Diagram
Symbols and Footprints
 Features
  • Dual-mode inclinometer system
    Dual–axis, horizontal operation, ±90°
    Single-axis, vertical operation, ±180°
  • High accuracy, 0.1°
  • 14-bit digital inclination data, 0.025° resolution
  • 14-bit digital acceleration data, 0.244 mg resolution
  • ±1.7 g accelerometer measurement range
  • 12-bit digital temperature sensor output
  • Digitally controlled bias calibration
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • Dual alarm settings with rate/threshold limits
  • Auxiliary digital I/O
  • Digitally activated self test
 

 
 Design Tools
ADIS1620x/PCB: Evaluation Board (Preliminary, Rev. PrA) (pdf, 326,644 bytes)
iSensor™ Inclinometer/Accelerometer

 
Price, Packaging, and AvailabilityPrint Table
ADIS16209 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADIS16209/PCBZ Prodn EVALUATION BOARDS - TBD $75.00 - E Contact ADIAdd to Cart
ADIS16209CCCZ Prodn LGA/CASON/CH ARRY SO NO LD 16 Ind $34.40 5/16/2008E
Material
Declaration
Contact ADIAdd to Cart
ADISEVAL: iSensor™ PC Evaluation System
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADISEVAL/USBZ Prodn EVALUATION BOARDS - TBD $175.00 5/16/2008Y Contact ADIAdd to Cart
ADISEVALZ Prodn EVALUATION BOARDS - TBD $175.00 5/16/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part## of AxesRangeSensitivitySensitivity Accuracy (%)Output TypeTypicalBand Width (kHz)Noise Density (µg/rtHz)Voltage Supply (V)Supply Current (max)Temp Range (°C)PackagePrice* (1000 pcs.)
ADXL3202+/- 5g174 mV/g±10Analog2.52502.4 to 60.5mA-20 to 70°C CP-16$3.75
ADXL3212+/- 18g57 mV/g±10Analog2.53202.4 to 60.5mA-20 to 70°C CP-16$3.75
ADXL2042+/- 1.7g620 mV/g±4Analog2.51703 to 60.5mA-40 to 125°CE-8$12.00
ADXL1031+/- 1.7g1000 mV/g±4Analog2.51103 to 60.7mA-40 to 125°CE-8$7.75
ADXL3222+/- 2g420 mV/g±10Analog2.52202.4 to 60.5mA-20 to 70°C CP-16$3.75
ADXL2032+/- 1.7g1000 mV/g±4Analog2.51103 to 60.7mA-40 to 125°CE-8$12.00
ADXL3303+/- 3g300 mV/g±10Analog1.62801.8 to 3.60.18mA-25 to 70°C4mm x 4mm LFCSP$5.45
ADXL1931+/- 250g8 mV/g±5Analog0.45,0004.75 to 5.251.5mA-40 to 125°CE-8$7.70
ADXL2782+/- 70g27mV/g±5Analog0.41,8004.75 to 5.252.2mA-40 to 105-E-8$10.50
ADXL3232+/- 3g300 mV/g±10Analog1.62801.8 to 3.60.18mA-25 to 70°C4mm x 4mm LFCSP$3.50
ADXL781+/- 70g27mV/g±5Analog0.41,8004.75 to 5.251.3mA-40 to 105-E-8$7.00
ADXL3112+/- 2g174 mV/g±15Analog63002.4 to 5.250.4mA0 to 70°CE-8**
ADXL2022+/- 2g12.5 %/g±16PWM62003 to 5.250.6mA-40 to 85°CE-8$8.50
ADXL2102+/- 10g4.0 %/g±20PWM62003 to 5.250.6mA-40 to 85°CE-8**
ADXL2132+/- 1.2g30 %/g±10PWM2.51603 to 60.7mA-40 to 85°CE-8$9.70

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.