ADE7769: Single Phase Energy Metering IC with Integrated Oscillator and no-load indication
The ADE7769 is an accurate electrical energy measurement integrated circuit. It is a pin reduction version of ADE7755 with an enhancement of a precise oscillator circuit that serves as a clock source ...More
ADE7769: Single Phase Energy Metering IC with Integrated Oscillator and no-load indication
Product Description
The ADE7769 is an accurate electrical energy measurement integrated circuit. It is a pin reduction version of ADE7755 with an enhancement of a precise oscillator circuit that serves as a clock source to the chip. The ADE7769 eliminates the cost of an external crystal or resonator, thus reducing the overall cost of a meter built with this IC. The chip directly interfaces with shunt resistor.
The ADE7769 provides instantaneous and average real power based on line current and voltage. The part specifications surpass the accuracy requirements as quoted in the IEC61036 standard. The only analog circuitry used in the ADE7769 is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time. The ADE7769 indicates when the power is below the no-load threshold by holding the calibration frequency pin high. The small analog input full-scale of ADE7769 allows the chip to interface to low value shunt resistances without losing dynamic range. The ADE7769 is available in 16-lead SOIC narrow-body package.
The Application Note AN-679 can be used as a basis for a description of an IEC61036 low cost, watt-hour meter reference design.
NOTE: For polyphase system designs, the ADE7752B is recommended.
Features
- Exceeds IEC61036/60687
- Less than 0.1% Active Energy Error Over Dynamic Range of 500:1
- Active Energy Measurement
- High Frequency Pulse Output
- Current sensor interface for current transformers or shunts
- On-chip Temperature Sensor and Voltage Reference (2.5 V)
- Low Power (20 mW typical)
- Reverse Power Indication (REVP)
- No-Load Threshold Indication
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE7769
Single Phase Energy Metering IC with Integrated Oscillator and no-load indication
Other Diagrams for ADE7769
Single Phase Energy Metering IC with Integrated Oscillator and no-load indication
ADE7769 Pin Configuration
Functional Block Diagram for ADE7769
ADE5569 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5566 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5166 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7769 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE7769AR | Prodn | 16 ld SOIC | 16 | Ind | $1.28 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7769AR-RL | Prodn | 16 ld SOIC | 16 | Ind | $1.28 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7769ARZ | Prodn | 16 ld SOIC | 16 | Ind | $1.16 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADE7769ARZ-RL | Prodn | 16 ld SOIC | 16 | Ind | $1.16 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close