ADE7761B: Energy Metering IC with On-Chip Fault and Missing Neutral Detection
The ADE7761B is a high accuracy, fault-tolerant, electrical energy measurement IC intended for use with 2-wire distribution systems. The part specifications surpass the accuracy requirements as quoted ...More
ADE7761B: Energy Metering IC with On-Chip Fault and Missing Neutral Detection
Product Description
The ADE7761B is a high accuracy, fault-tolerant, electrical energy measurement IC intended for use with 2-wire distribution systems. The part specifications surpass the accuracy requirements as quoted in the IEC 62053-21 standard. The only analog circuitry used on the ADE7761B is in the ADCs and reference circuit. All other signal processing (such as multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time. The ADE7761B incorporates a fault detection scheme similar to the ADE7751 by continuously monitoring both phase and neutral currents. A fault is indicated when the currents differ by more than 6.25%.
The ADE7761B incorporates a missing neutral detection scheme by continuously monitoring the input voltage. When a missing neutral condition is detected (no voltage input), the ADE7761B continues billing based on the active current signal (see the Missing Neutral Mode section). The missing neutral condition is indicated when the FAULT pin goes high. The ADE7761B supplies average active power information on the low frequency outputs, F1 and F2. The CF logic output gives instantaneous active power information.
The ADE7761B includes a power supply monitoring circuit on the VDD supply pin. Internal phase matching circuitry ensures that the voltage and current channels are matched. An internal no-load threshold ensures that the ADE7761B does not exhibit any creep when there is no load.
Features
- High accuracy, active energy measurement IC supports IEC 62053-21
- Less than 0.1% error over a dynamic range of 1000 to 1
- Supplies active power on the frequency outputs, F1 and F2
- High frequency output CF is intended for calibration and supplies instantaneous active power
- Continuous monitoring of the phase and neutral current allows fault detection in 2-wire distribution systems
- Current channel input level best suited for shunt and current transformer sensors
- Uses the larger of the two currents (phase or neutral) to bill, even during a fault condition
- Continuous monitoring of the voltage and current inputs allows missing neutral detection
- Uses one current input (phase or neutral) to bill when missing neutral is detected
- Two logic outputs (FAULT and REVP) can be used to indicate a potential miswiring, fault, or missing neutral condition
- Direct drive for electromechanical counters and 2-phase stepper motors (F1 and F2)
- Proprietary ADCs and DSP provide high accuracy over large variations in environmental conditions and time
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE7761B
Energy Metering IC with On-Chip Fault and Missing Neutral Detection
Other Diagrams for ADE7761B
Energy Metering IC with On-Chip Fault and Missing Neutral Detection
ADE7761B Pin Configuration
Functional Block Diagram for ADE7761B
ADE5569 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5166 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5566 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7761B Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE7761BARS | Prodn | 20 ld SSOP | 20 | Ind | $1.43 | 07/04/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADE7761BARS-RL | Prodn | 20 ld SSOP | 20 | Ind | $1.43 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7761BARSZ | Prodn | 20 ld SSOP | 20 | Ind | $1.30 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADE7761BARSZ-RL | Prodn | 20 ld SSOP | 20 | Ind | $1.30 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close