AD9460: 16-Bit, 80 MSPS/105 MSPS ADC
The AD9460 is a 16-bit, monolithic, sampling, analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The AD9460 ...More
AD9460: 16-Bit, 80 MSPS/105 MSPS ADC
Product Description
The AD9460 is a 16-bit, monolithic, sampling, analog-to-digital converter (ADC) with an on-chip track-and-hold circuit. It is optimized for performance, small size, and ease of use. The AD9460 operates up to 105 MSPS, providing a superior signal-to-noise ratio (SNR) for instrumentation, medical imaging, and radar receivers using baseband (<100 MHz) and IF frequencies.
The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are CMOS or LVDS compatible (ANSI-644 compatible) and include the means to reduce the overall current needed for short trace distances.
Optional features allow users to implement various selectable operating conditions, including input range, data format select, and output data mode.
The AD9460 is available in a Pb-free, 100-lead, surface-mount, plastic package (TQFP_EP) specified over the industrial tem-perature range of −40°C to +85°C.
Product Highlights
- True 16-bit linearity.
- High performance: outstanding SNR performance for baseband IFs in data acquisition, instrumentation, magnetic resonance imaging, and radar receivers.
- Ease of use: on-chip reference and high input impedance, track-and-hold with adjustable analog input range, and an output clock simplifies data capture.
- Packaged in a Pb-free, 100-lead TQFP/EP.
- Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of clock pulse widths.
- Out-of-range (OR) outputs indicate when the signal is beyond the selected input range.
Applications
- MRI receivers
- Multicarrier, multimode, cellular receivers
- Antenna array positioning
- Power amplifier linearization
- Broadband wireless
- Radar
- Infrared imaging
- Communications instrumentation
Features
- 105 MSPS guaranteed sampling rate (AD9460-105)
- 79.4 dBFS SNR/91 dBc SFDR with 10 MHz input
(3.4 V p-p input, 80 MSPS) - 78.3 dBFS SNR/ with 170 MHz input
(4.0 V p-p input, 80 MSPS) - 77.8 dBFS SNR/87 dBc SFDR with 170 MHz input
(3.4 V p-p input, 80 MSPS) - 77.2 dBFS SNR/84 dBc SFDR with 170 MHz input
(3.4 V p-p input, 105 MSPS) - 90 dBFS two-tone SFDR with 139 MHz/140 MHz input
(3.4 V p-p input, 105 MSPS)
- 60 fsec rms jitter
- Excellent linearity
DNL = ±0.5 LSB typical
INL = ±3.0 LSB typical - 2.0 V p-p to 4.0 V p-p differential full-scale input
- Buffered analog inputs
- LVDS outputs (ANSI-644 compatible) or CMOS outputs
- Data format select (offset binary or twos complement)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9460
16-Bit, 80 MSPS/105 MSPS ADC
Other Diagrams for AD9460
16-Bit, 80 MSPS/105 MSPS ADC
100-Ld TQFP_EP in LVDS Mode Pin Configuration
100-Ld TQFP_EP in CMOS Mode Pin Configuration
Functional Block Diagram for AD9460
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9460-105 | 16 | 105MSPS | 1 | 2.2W |
| AD6645-105 | 14 | 105MSPS | 1 | 1.75W |
| AD9254 | 14 | 150MSPS | 1 | 470mW |
| AD9246-125 | 14 | 125MSPS | 1 | 458mW |
| AD9246-105 | 14 | 105MSPS | 1 | 458mW |
| AD9433-105 | 12 | 105MSPS | 1 | 1.425W |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9230-250 | 12 | 250MSPS | 1 | 463mW |
| AD9432-105 | 12 | 105MSPS | 1 | 1.1W |
| AD9430-210 | 12 | 210MSPS | 1 | 1.7W |
| AD9430-170 | 12 | 170MSPS | 1 | 1.43W |
AD9460 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9460-105LVDS/PCB | Obs | EVALUATION BOARDS | 100 | Ind | - | - | N | Contact ADI | Contact ADI |
| AD9460-105LVDSPCBZ | Prodn | EVALUATION BOARDS | 100 | Ind | $200.00 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD9460-80LVDS/PCB | Obs | EVALUATION BOARDS | 100 | Ind | - | - | N | Contact ADI | Contact ADI |
| AD9460-80LVDS/PCBZ | Prodn | EVALUATION BOARDS | 100 | Ind | $200.00 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD9460BSVZ-105 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $56.67 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9460BSVZ-80 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $48.33 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close