AD9245: 14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
The AD9245 is a monolithic, single 3 V supply, 14-bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS analog-to-digital (ADC) converter featuring a high performance sample-and-hold amplifier (SHA) and voltage ...More
AD9245: 14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
Product Description
The AD9245 is a monolithic, single 3 V supply, 14-bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS analog-to-digital (ADC) converter featuring a high performance sample-and-hold amplifier (SHA) and voltage reference. The AD9245 uses a multistage differential pipelined architecture with output error correction logic to provide 14-bit accuracy and guarantee no missing codes over the full operating temperature range.
The wide bandwidth, truly differential SHA allows a variety of user-selectable input ranges and common modes, including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. Combined with power and cost savings over previously available analog-to-digital converters, the AD9245 is suitable for applications in communications, imaging, and medical ultrasound.
A single-ended clock input is used to control all internal con-version cycles. A duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance. The digital output data is presented in straight binary or twos complement formats. An out-of-range (OTR) signal indicates an overflow condition that can be used with the most significant bit to determine low or high overflow. Fabricated on an advanced CMOS process, the AD9245 is available in a 32-lead LFCSP and is specified over the industrial temperature range (–40°C to +85°C).
Product Highlights
- The AD9245 operates from a single 3 V power supply and features a separate digital output driver supply to accommodate 2.5 V and 3.3 V logic families.
- The patented SHA input maintains excellent performance for input frequencies up to 100 MHz and can be configured for single-ended or differential operation.
- The AD9245 is pin-compatible with the AD9215, AD9235, and AD9236. This allows a simplified migration from 10 bits to 14 bits and 20 MSPS to 80 MSPS.
- The clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
- The OTR output bit indicates when the signal is beyond the selected input range.
Applications
WCDMA, CDMA-One, CDMA-2000, and TDS-CDMA
Features
- Single 3 V supply operation (2.7 V to 3.6 V)
- SNR = 72.7 dBc to Nyquist at 80 MSPS
- SFDR = 83.0 dBc to Nyquist at 80 MSPS
- Low power
366 mW at 80 MSPS
300 mW at 65 MSPS
165 mW at 40 MSPS
90 mW at 20 MSPS
- Differential input with 500 MHz bandwidth
- On-chip reference and sample-and-hold
- DNL = ±0.5 LSB at 80 MSPS
- Flexible analog input: 1 V p-p to 2 V p-p range
- Offset binary or twos complement data format
- Clock duty-cycle stabilizer
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9245
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
Other Diagrams for AD9245
14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
AD9245 Pin Configuration
Functional Block Diagram for AD9245
AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR® ADC
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9245 | 14 | 80MSPS | 1 | 414mW |
| AD9230-170 | 12 | 170MSPS | 1 | 407mW |
| AD9233-105 | 12 | 105MSPS | 1 | 350mW |
| AD9236 | 12 | 80MSPS | 1 | 411mW |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9601-200 | 10 | 200MSPS | 1 | 344mW |
| AD9215-105 | 10 | 105MSPS | 1 | 145mW |
| AD9214-105 | 10 | 105MSPS | 1 | 325mW |
| AD9211-200 | 10 | 200MSPS | 1 | 356mW |
| AD9283-100 | 8 | 100MSPS | 1 | 120mW |
AD9245 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9245BCP-20EB | Last Time Buy | EVALUATION BOARDS | 32 | Ind | $200.00 | 08/29/2008 | N | Contact ADI | Add To Cart |
| AD9245BCP-20EBZ | Prodn | EVALUATION BOARDS | 32 | Ind | $200.00 | - | Y | Contact ADI | Add To Cart |
| AD9245BCP-40EB | Last Time Buy | EVALUATION BOARDS | 32 | Ind | $200.00 | 08/29/2008 | N | Contact ADI | Add To Cart |
| AD9245BCP-40EBZ | Prodn | EVALUATION BOARDS | 32 | Ind | $200.00 | - | Y | Contact ADI | Add To Cart |
| AD9245BCP-65EB | Last Time Buy | EVALUATION BOARDS | 32 | Ind | $200.00 | 08/29/2008 | N | Contact ADI | Add To Cart |
| AD9245BCP-65EBZ | Prodn | EVALUATION BOARDS | 32 | Ind | $200.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| AD9245BCP-80EB | Last Time Buy | Evaluation Boards | - | Ind | $200.00 | 08/29/2008 | N | Contact ADI | Add To Cart |
| AD9245BCP-80EBZ | Prodn | EVALUATION BOARDS | - | Ind | $200.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| AD9245BCPRL7-80 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $36.30 | 08/15/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9245BCPZ-20 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $10.88 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9245BCPZ-40 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $15.73 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9245BCPZ-65 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $22.95 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9245BCPZ-80 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $31.00 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9245BCPZRL7-20 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $10.88 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9245BCPZRL7-40 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $15.73 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9245BCPZRL7-65 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $22.95 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9245BCPZRL7-80 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $33.00 | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close