AD9237:  12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter

The AD9237 is a monolithic, single 3 V supply, 12-bit, 20/40/65 MSPS Analog to Digital Converter with a high performance sample-and-hold amplifier and voltage reference. The AD9237 uses a ...More

To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8351.

AD9237:  12-Bit, 20/40/65 MSPS 3 V Low Power A/D Converter

Product Description

The AD9237 is a monolithic, single 3 V supply, 12-bit, 20/40/65 MSPS Analog to Digital Converter with a high performance sample-and-hold amplifier and voltage reference. The AD9237 uses a multistage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 20/40/65 MSPS data rates and guarantee no missing codes over the full operating temperature range.

The wide bandwidth, truly differential SHA allows for a variety of user-selectable input ranges and offsets including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. With significant power savings over previously available analog to digital converters, the AD9237 is suitable for applications imaging and medical ultrasound.

A single-ended clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary, twos complement, or gray code formats. An out-of-range (OTR) signal indicates an overflow condition, which can be used with the most significant bit to determine low or high overflow.

Fabricated on an advanced CMOS process, the AD9237 is available in a 32-pin chip scale package and is specified over the industrial temperature range (-40°C to +85°C).

Product Highlights
1. Operating at 65 MSPS, the AD9237 consumes a low 190 mW and only consumes 135 mW at 40 MSPS and 90 mW at 20 MSPS.
2. The AD9237 operates from a single 3V power supply, and features a separate digital output driver supply to accommodate 2.5V and 3.3V logic families.
3. The patented SHA input maintains excellent performance for input frequencies beyond Nyquist, and can be configured for single-ended or differential operation.
4. The AD9237 is pin compatible to the AD9235, a 12-bit, 20/40/65 MSPS A/D converter. This allows a simplified path for low power 12-bit systems.
5. The AD9237 is optimized for selectable and flexible input ranges from 4 Vp-p to 1 Vp-p.
6. Output Enable pin to allow for multiplexing of the outputs.
7. Two-step power down supports a standby mode in addition to a power down mode.
8. The OTR output bit indicates when the signal is beyond the selected input range.

Applications

  • Ultrasound and Medical Imaging
  • Battery Powered Instruments
  • Hand-Held Scopemeters
  • Low Cost Digital Oscilloscopes
  • Low Power Digital Still Cameras and Copiers
  • Low power communications
  • Features

    • Ultra Low Power
      85mW@20MSPS
      135mW @ 40MSPS
      190mW @ 65MSPS
    • SNR = 66.5 dBc (to Nyquist)
    • SFDR = 85 dBc @ 2.4MHz Analog Input
    • ENOB = 10.6 bits
    • DNL= ±0.7 LSB
    • Differential Input with 500 MHz Full Power Bandwidth
    • Flexible and Selectable Analog Input: 4Vp-p to 1Vp-p
    • Data Formats Supported; Offset Binary, Twos Complement and Gray Code
    • Output Enable Pin
    • 2-step power down; Full Power down and Sleep mode

    Diagrams

    AD9237 Diagram
    Functional Block Diagram for AD9237

    Specifications

    Resolution (Bits) 12bit
    T-Put Rate 65MSPS
    # Chan 1
    Supply V Single(+3)
    Pwr Diss (max) 270mW
    Interface Par
    Ain Range 1 V p-p,2 V p-p,4 V p-p
    SNR (dB) 66.5dB
    Pkg Type CSP

    Explore Other Products

    AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

    AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

    AD7401A - Isolated Sigma-Delta Modulator

    EVAL-CED - Converter Evaluation and Development (CED) Board

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9237-65 12 65MSPS 1 270mW
    AD9215-65 10 65MSPS 1 114mW
    AD9215-105 10 105MSPS 1 145mW
    AD9214-65 10 65MSPS 1 220mW
    AD9283-100 8 100MSPS 1 120mW
    AD9626-170 12 170MSPS 1 291mW
    AD9235-65 12 65MSPS 1 350mW
    AD9233-105 12 105MSPS 1 350mW
    AD9626-250 12 250MSPS 1 390mW
    AD9230-170 12 170MSPS 1 407mW
    AD9236 12 80MSPS 1 411mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices