AD9236:  12-Bit, 80 MSPS, 3 V A/D Converter

The AD9236 is a monolithic, single 3V supply, 12-bit, 80 MSPS analog-to-digital converter with a high performance sample-and-hold (SHA) amplifier and voltage reference. The AD9236 uses a ...More

To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352.

AD9236:  12-Bit, 80 MSPS, 3 V A/D Converter

Product Description

The AD9236 is a monolithic, single 3V supply, 12-bit, 80 MSPS analog-to-digital converter with a high performance sample-and-hold (SHA) amplifier and voltage reference. The AD9236 uses a multi-stage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 80 MSPS data rates and guarantee no missing codes over the full operating temperature range.

The wide bandwidth, truly differential SHA allows for a variety of user-selectable input ranges and offsets including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. With power savings over previously available ADCs, the AD9236 is suitable for applications in communications, imaging, and medical ultrasound.

A single-ended clock input is used to control all internal conversion cycles. A duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent performance. The digital output data is presented in straight binary or twos complement formats. An out-of-range (OTR) signal indicates an overflow condition, which can be used with the most significant bit to determine low or high overflow.

Fabricated on an advanced CMOS process, the AD9236 is available in a 28-lead TSSOP and a 32-lead LFCSP and is specified over the industrial temperature range (-40°C to +85°C).

Features

  • Single 3 V Supply Operation (2.7 V to 3.6 V)
  • SNR = 70.4 dBc to Nyquist
  • SFDR = 87.8 dBc to Nyquist
  • Low Power: 366 mW at 80 MSPS
  • Differential Input with 500 MHz Bandwidth
  • On-Chip Reference and SHA
  • DNL = ±0.4 LSB
  • Flexible Analog Input: 1 Vp-p to 2 V p-p Range
  • Offset Binary or Twos Complement Data Format
  • Clock Duty Cycle Stabilizer

Diagrams

AD9236 Diagram
Functional Block Diagram for AD9236

Specifications

Resolution (Bits) 12bit
T-Put Rate 80MSPS
# Chan 1
Supply V Single(+3),Single(+3.3)
Pwr Diss (max) 411mW
Interface Par
Ain Range (2Vref) p-p,1 V p-p,2 V p-p
SNR (dB) 70.9dB
Pkg Type CSP,SOP

AD7401A - Isolated Sigma-Delta Modulator

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD9626-250 12 250MSPS 1 390mW
AD9236 12 80MSPS 1 411mW
AD9230-170 12 170MSPS 1 407mW
AD9626-170 12 170MSPS 1 291mW
AD9233-105 12 105MSPS 1 350mW
AD9215-105 10 105MSPS 1 145mW
AD9601-200 10 200MSPS 1 344mW
AD9211-200 10 200MSPS 1 356mW
AD9214-105 10 105MSPS 1 325mW
AD9057-80 8 80MSPS 1 281mW
AD9283-100 8 100MSPS 1 120mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices