AD9216:  10-Bit, 65/80/105 MSPS Dual A/D Converter

The AD9216 is a dual, 3 V, 10-bit, 65/80/105 MSPS analog-to-digital converter. It features dual high performance sample and hold amplifiers and an integrated voltage reference. The AD9216 uses a ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8351 or AD8352.

AD9216:  10-Bit, 65/80/105 MSPS Dual A/D Converter

Product Description

The AD9216 is a dual, 3 V, 10-bit, 65/80/105 MSPS analog-to-digital converter. It features dual high performance sample and hold amplifiers and an integrated voltage reference. The AD9216 uses a multistage differential pipelined architecture with output error correction logic to provide 10-bit accuracy and guarantee no missing codes over the full operating temperature range at up to 105 MSPS data rates. The wide bandwidth, differential SHA allows for a variety of user selectable input ranges and offsets including single-ended applications. It is suitable for various applications including multiplexed systems that switch full-scale voltage levels in successive channels and for sampling inputs at frequencies well beyound the Nyquist rate.

Dual single-ended clock inputs are used to control all internal conversion cycles. A duty cycle stabilizer is available on the AD9216-65 and can compensate for wide variations in the clock duty cycle, allowing the converters to maintain excellent performance. The digital output data is presented in either straight binary or twos complement format. Out-of-range signals indicate an overflow condition, which can be used with the most significant bit to determine low or high overflow.

Fabricated on an advanced CMOS process, the AD9216 is available in a space saving 64-lead LFCSP (9x9) and is specified over the industrial temperature range (-40°C to +85°C).

Applications

  • Ultrasound Equipment
  • IF Sampling in Communications Receivers: 3G, Radio Point-to-Point, LMDS, MMDS
  • Battery-Powered Instruments
  • Hand-Held Scopemeters
  • Low Cost Digital Oscilloscopes
  • Features

    • Integrated Dual 10-Bit A/D Converters
    • Low Power:
      300 mW at 105 MSPS
      234 mW at 80 MSPS
      216 mW at 65 MSPS
    • Single 3 V Supply Operation (2.7 V to 3.3 V)
    • SNR = 57.6 dBc (to Nyquist, AD9216-105)
    • SFDR = 74 dBc (to Nyquist, AD9216-105)
    • Low Power: 280 mW at 105 MSPS
    • Differential Input with 500 MHz 3 dB Bandwidth
    • Exceptional Cross Talk Immunity > 75 dB
    • Flexible Analog Input: 1 V p-p to 2 V p-p Range
    • Offset Binary or Twos Complement Data Format
    • Clock Duty Cycle Stabilizer
    • Pin-compatible with the AD9238 and AD9248

    Diagrams

    AD9216 Diagram
    Functional Block Diagram for AD9216

    Specifications

    Resolution (Bits) 10bit
    T-Put Rate 105MSPS
    # Chan 2
    Supply V Single(+3)
    Pwr Diss (max) 255mW
    Interface Par
    Ain Range (2Vref) p-p,(Vref) p-p,1 V p-p,2 V p-p
    SNR (dB) 58.6dB
    Pkg Type CSP

    AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

    AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

    AD7401A - Isolated Sigma-Delta Modulator

    AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD9215-105 10 105MSPS 1 145mW
    AD9216-105 10 105MSPS 2 330mW
    AD9218-105 10 105MSPS 2 565mW
    AD9600-105 10 105MSPS 2 890mW
    AD9600-150 10 150MSPS 2 890mW
    AD9216-65 10 65MSPS 2 240mW
    AD9201 10 20MSPS 2 245mW
    AD7912 10 1MSPS 2 15mW
    AD7911 10 250KSPS 2 20mW
    AD9214-105 10 105MSPS 1 325mW
    AD9601-200 10 200MSPS 1 344mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices