AD8146: Triple Differential Driver for Wideband Video
The AD8146/AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8146 and AD8147 have a fixed gain of 2, and the AD8148 has a fixed gain of 4. ...More
AD8146: Triple Differential Driver for Wideband Video
Product Description
The AD8146/AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8146 and AD8147 have a fixed gain of 2, and the AD8148 has a fixed gain of 4. They are all specifically designed for the highest resolution component video signals but can be used for any type of analog signals or high speed data transmission over either Category 5 UTP cable or differential printed circuit board (PCB) transmission lines.
These drivers can be used with the AD8145 triple differential-to-singled-ended receiver, and the AD8117 crosspoint switch to produce a video distribution system capable of supporting UXGA or 1080p signals.
Manufactured on the Analog Devices, Inc. second generation XFCB bipolar process, the drivers have large signal bandwidths of 700 MHz and fast slew rates. They have an internal common-mode feedback feature that provides output amplitude and phase matching that is balanced to −60 dB at 50 MHz, suppressing even-order harmonics and minimizing radiated electromagnetic interference (EMI).
The common-mode voltage of each AD8146 output can be set to any level, allowing transmission of signals over the common-mode voltages. The AD8147 and AD8148 encode the vertical and horizontal sync signals on the common-mode voltages of the outputs. All outputs can be independently set to low voltage states to be used with series diodes for line isolation, allowing easy differential multiplexing over the same twisted pair cable.
The AD8146/AD8147/AD8148 are available in a 24-lead LFCSP and operate over a temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 5/07
Quick Links
- Data Sheet Rev 0, 05/2007, (pdf, 574 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Triple high speed fully differential driver
700 MHz, −3 dB, 2 V p-p bandwidth (AD8146/AD8148)
600 MHz, −3 dB, 2 V p-p bandwidth (AD8147)
200 MHz, 0.1 dB, 2 V p-p bandwidth
3000 V/μs slew rate - Fixed gain (AD8146/AD8147: G = 2, AD8148: G = 4)
- Differential or single-ended input to differential output Can be used as differential-to-differential receiver
- Drives one or two 100 Ω UTP cables
- Adjustable output common-mode voltage (AD8146)
- Internal common-mode feedback network
Output balance error −50 dB @ 50 MHz - On-chip, sync-on common-mode encoding (AD8147/AD8148)
- Output pull-down feature for line isolation
- Low power: 57 mA @ 5 V for 3 drivers (AD8146)
- Wide supply voltage range: +5 V to ±5 V
- Available in a small 4 mm × 4 mm LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8146
Triple Differential Driver for Wideband Video
Other Diagrams for AD8146
Triple Differential Driver for Wideband Video
AD8146 Pin Configuration
Functional Block Diagram for AD8146
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3 dB BW (MHz) | 0.1 dB Flatness (MHz) | Minimum Gain (Acl) | Slew Rate (V/us) | Disable | Pos Supply | Supply Current (max) | Features | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8131 | 400 | 85 | 2 | 2000 | - | +2.7V to +11V | 10.25mA | - | 8-Lead MSOP, 8-Lead SOIC | $1.82 |
| AD8133 | 450 | 55 | 2 | 1600 | X | +2.8V to +11V | 26mA | - | 24-Lead LFCSP | $2.62 |
| AD8134 | 450 | 55 | 2 | 1600 | X | +4.5V to +11V | 26.5mA | Sync-on-CM | 24-Lead LFCSP | $2.62 |
| AD8146 | 700 | 200 | 2 | 3000 | X | +4.5V to ±5.5V | 61.5mA | Adjustable Output Common Mode Voltage | 24-Lead LFCSP | $2.92 |
| AD8147 | 600 | 235 | 2 | 3000 | X | +4.5V to +5.5V | 61.5mA | Sync on Common Mode | 24-Lead LFCSP | $3.03 |
| AD8148 | 700 | 235 | 4 | 3000 | X | +4.5V to +5.5V | 62.5mA | Sync on Common Mode | 24-Lead LFCSP | $3.13 |
| AD8394 | - | - | - | - | - | - to - | - | - | 20-Lead TSSOP, 24-Lead LFCSP | $2.07 |
| ADL5321 | - | - | - | - | - | - to - | 84mA | - | 3-Lead SOT-89 | $2.58 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8146 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8146ACPZ-R2 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $3.44 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8146ACPZ-R7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $2.92 | 11/07/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8146ACPZ-RL | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close