AD8133: Triple Differential Driver with Output Pulldown
AD8133 is a major advancement beyond using discrete op amps for driving differential RGB signals over twisted pair cable. The AD8133 is a triple low-cost differential or single ended input to ...More
AD8133: Triple Differential Driver with Output Pulldown
Product Description
AD8133 is a major advancement beyond using discrete op amps for driving differential RGB signals over twisted pair cable. The AD8133 is a triple low-cost differential or single ended input to differential output driver, and each amplifier has a fixed gain of 2 to make up for the attenuation of line termination resistors. The AD8133 is specifically designed for RGB signals but can be used for any type of analog signals or for high-speed data transmission. The AD8133 is capable of driving either Category 5 Unshielded Twisted Pair (UTP) cable or backplanes with minimal signal degradation.
Quick Links
- Data Sheet Rev 0, 07/2004, (pdf, 479 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Design Tools
ADIsimDiffAmp™
The purpose of this tool is to help with the selection, evaluation and trou...
AD8133 SPICE Macro Model
Features
- Triple High-Speed Differential Driver
400 MHz -3dB Full Power Bandwidth
1600V/µs Slew Rate
Fixed Internal G = 2 - Output Compatible with Line-Isolation Techniques
- Adjustable Common Mode
Output Voltage
- Internal Common-mode Feedback
for Superior Gain and Phase
Balance -60 dB @ 50MHZ - Low Distortion
- Low Power 30mA @ 5V
- Power Supply Range +3V to ±5V
- Small 4x4 LFCSP Package
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3 dB BW (MHz) | 0.1 dB Flatness (MHz) | Minimum Gain (Acl) | Slew Rate (V/us) | Disable | Pos Supply | Supply Current (max) | Features | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8131 | 400 | 85 | 2 | 2000 | - | +2.7V to +11V | 10.25mA | - | 8-Lead MSOP, 8-Lead SOIC | $1.82 |
| AD8133 | 450 | 55 | 2 | 1600 | X | +2.8V to +11V | 26mA | - | 24-Lead LFCSP | $2.62 |
| AD8134 | 450 | 55 | 2 | 1600 | X | +4.5V to +11V | 26.5mA | Sync-on-CM | 24-Lead LFCSP | $2.62 |
| AD8146 | 700 | 200 | 2 | 3000 | X | +4.5V to ±5.5V | 61.5mA | Adjustable Output Common Mode Voltage | 24-Lead LFCSP | $2.92 |
| AD8147 | 600 | 235 | 2 | 3000 | X | +4.5V to +5.5V | 61.5mA | Sync on Common Mode | 24-Lead LFCSP | $3.03 |
| AD8148 | 700 | 235 | 4 | 3000 | X | +4.5V to +5.5V | 62.5mA | Sync on Common Mode | 24-Lead LFCSP | $3.13 |
| AD8394 | - | - | - | - | - | - to - | - | - | 20-Lead TSSOP, 24-Lead LFCSP | $2.07 |
| ADL5321 | - | - | - | - | - | - to - | 84mA | - | 3-Lead SOT-89 | $2.58 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8133 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8133ACP-R2 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $2.88 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8133ACP-REEL | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD8133ACP-REEL7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $2.88 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8133ACPZ-R2 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $2.62 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8133ACPZ-REEL | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | - | 11/07/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8133ACPZ-REEL7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $2.62 | 10/24/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close