AD7792: 3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
The AD7792/AD7793 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7792/AD7793 contain a low noise 16-/24-bit Σ-Δ ADC with three ...More
AD7792: 3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
Product Description
The AD7792/AD7793 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7792/AD7793 contain a low noise 16-/24-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 40 nV when the update rate equals 4.17 Hz.
The devices contain a precision low noise, low drift internal band gap reference and can accept an external differential reference. Other on-chip features include programmable excitation current sources, burnout currents, and a bias voltage generator. The bias voltage generator sets the common-mode voltage of a channel to AVDD/2.
The devices can be operated with either the internal clock or an external clock. The output data rate from the parts is software-programmable and can be varied from 4.17 Hz to 470 Hz.
The parts operate with a power supply from 2.7 V to 5.25 V. They consume a current of 400 μA typical and are housed in a 16-lead TSSOP package.
Applications
Data Sheet, Rev. B, 3/07
Features
- Up to 23 bits effective resolution
- RMS noise
- 40 nV @ 4.17 Hz
- 85 nV @ 16.7 Hz
- Current: 400 μA typical
- Power-down: 1 μA maximum
- Low noise programmable gain instrumentation amp
- Band gap reference with 4 ppm/°C drift typical
- Update rate: 4.17 Hz to 470 Hz
- 3 differential inputs
- Internal clock oscillator
- Simultaneous 50 Hz/60 Hz rejection
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7792
3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
Other Diagrams for AD7792
3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
AD7792 Pin Out Diagram
Functional Block Diagram for AD7792
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7792 | 16 | 470SPS | 3 | 2.5mW |
| AD7798 | 16 | 470SPS | 3 | 2mW |
| AD7795 | 16 | 470SPS | 6 | 2.5mW |
| AD7793 | 24 | 470SPS | 3 | 2.5mW |
| AD7799 | 24 | 470SPS | 3 | 2.5mW |
| AD7707 | 16 | 500SPS | 3 | 3.75mW |
| AD7706 | 16 | 500SPS | 3 | 6.5mW |
| AD7785 | 20 | 470SPS | 3 | 2.5mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7466 | 12 | 200KSPS | 1 | 900µW |
| AD7467 | 10 | 200KSPS | 1 | 630µW |
AD7792 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7792BRU | Prodn | 16 ld TSSOP | 16 | Ind | $4.44 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7792BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $4.04 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7792BRUZ-REEL | Prodn | 16 ld TSSOP | 16 | Ind | $4.04 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7792EBZ | Prodn | EVALUATION BOARDS | - | TBD | $130.55 | 10/17/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close