AD7732: 2-Channel, ±10 V Input Range, 24-Bit Sigma-Delta A/D Converter
The AD7732 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with total conversion times of 500 µs (2 kHz channel switching) making it ideally ...More
AD7732: 2-Channel, ±10 V Input Range, 24-Bit Sigma-Delta A/D Converter
Product Description
The AD7732 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with total conversion times of 500 µs (2 kHz channel switching) making it ideally suitable for high resolution multiplexing applications.
The AD7732 is based on a sigma-delta architecture and features up to 24 bits of no missing codes performance. The part can be configured via a simple digital interface, which allows users to balance the noise performance against data throughput up to a 12.3 kHz conversion rate. The analog front end features 2 fully differential input channels with unipolar or true bipolar input ranges to ±10 V while operating from a single 5 V analog supply. The part has an over-range and under-range detection capability and accepts an analog input over-voltage to ±16.5 V not degrading the performance of the adjacent channels. The differential reference input features “No Reference” detect capability.
The AD7732 contains self-calibration and per channel system calibration options. The digital serial interface can be configured for three wire operation and is compatible with microcontrollers and digital signal processors. All interface inputs are Schmitt triggered.
The part is specified for operation over the extended industrial temperature range of –40ºC to +105ºC and is available in 28-lead TSSOP package.
Design Tools
AD7732/34/38/39 Codeword Tool
A tool to calculate codewords from voltages in the AD7732/34/38/39 Sigma-De...
AD7732, AD7734, AD7738, AD7739 Voltage to Code Converter
This tool generates the output code that the ADC will produce, based on the...
Features
- High resolution ADC
- 24 bits no missing codes
- ±0.0015% nonlinearity - 3-wire serial interface
- SPI®, QSPI™, MICROWIRE™, and DSP compatible
- Schmitt trigger on logic inputs - Single-supply operation
- 5 V analog supply
- 3 V or 5 V digital supply - Package: 28-lead TSSOP
- Optimized for fast channel switching
- 18-bit p-p resolution (21 bits effective) at 500 Hz
- 16-bit p-p resolution (19 bits effective) at 2 kHz
- 14-bit p-p resolution (18 bits effective) at 15 kHz
- On-chip per channel system calibration - 2 fully differential analog inputs
- Input ranges +5 V, ±5 V, +10 V, ±10 V
- Overvoltage tolerant
- Up to ±16.5 V not affecting adjacent channel
- Up to ±50 V absolute maximum
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7732
2-Channel, ±10 V Input Range, 24-Bit Sigma-Delta A/D Converter
Functional Block Diagram for AD7732
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD1555 | 24 | 16KSPS | 2 | 96mW |
| AD7732 | 24 | 15.4KSPS | 2 | 100mW |
| AD9874 | 24 | 541.5KSPS | 1 | 79.5mW |
| AD7767 | 24 | 128KSPS | 1 | 18mW |
| AD7766 | 24 | 128KSPS | 1 | 18mW |
| AD7734 | 24 | 15.4KSPS | 4 | 100mW |
| AD7738 | 24 | 15.4KSPS | 8 | 100mW |
| AD7367-5 | 14 | 500KSPS | 2 | 54.5mW |
| AD7921 | 12 | 250KSPS | 2 | 20mW |
| AD7922 | 12 | 1MSPS | 2 | 15mW |
| AD7887 | 12 | 125KSPS | 2 | 3.5mW |
AD7732 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7732BRU | Prodn | 28 ld TSSOP | 28 | Ind | $9.35 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7732BRUZ | Prodn | 28 ld TSSOP | 28 | Ind | $8.50 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7732BRUZ-REEL | Prodn | 28 ld TSSOP | 28 | Ind | $8.50 | 08/08/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7732BRUZ-REEL7 | Prodn | 28 ld TSSOP | 28 | Ind | $8.50 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7732EBZ | Prodn | EVALUATION BOARDS | - | TBD | $169.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close