AD7512

Obsolete

Dual SPDT Protected Analog Switch

Viewing:

Part Details

  • Latch-Proof
  • Overvoltage-Proof: ± 25V
  • Low RON: 75Ω 
  • Low Dissipation: 3mW

  • TTL/CMOS Direct Interface
  • Silicon-Nitride Passivated
  • Monolithic Dielectrically-Isolated CMOS
  • Standard 14-/16-Pin DIPs and 20-Terminal Surface Mount Packages

Suggested Replacement Parts

ADG5436 RECOMMENDED FOR NEW DESIGNS

High Voltage Latch-Up Proof, Dual SPDT Switches

AD7512
Dual SPDT Protected Analog Switch
AD7512-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed