AD7294: 12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
The AD7294 contains all the functions required for general-purpose monitoring and control of current, voltage, and temperature integrated into a single-chip solution. The part includes low voltage ...More
AD7294: 12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
Product Description
The AD7294 contains all the functions required for general-purpose monitoring and control of current, voltage, and temperature integrated into a single-chip solution. The part includes low voltage (±200 mV) analog input sense amplifiers for current monitoring across shunt resistors, temperature sense inputs, and four uncommitted analog input channels multiplexed into a SAR analog-to-digital converter (ADC) with a 3 μs conversion time. A high accuracy internal reference is provided to drive both the digital-to-analog converter (DAC) and ADC. Four 12-bit DACs provide the outputs for voltage control. The AD7294 also includes limit registers for alarm functions. The part is designed on Analog Devices, Inc., high voltage DMOS process for high voltage compliance, 59.4 V on the current sense inputs, and up to a 15 V DAC output voltage.
The AD7294 is a highly integrated solution that offers all the functionality necessary for precise control of the power amplifier in cellular base station applications. In these types of applications, the DACs provide 12-bit resolution to control the bias currents of the power transistors. Thermal diode-based temperature sensors are incorporated to compensate for temperature effects. The ADC monitors the high-side current and temperature. All this functionality is provided in a 64-lead TQFP operating over a temperature range of −40°C to +105°C.
Applications
Data Sheet, Rev. 0, 1/08
Quick Links
- Data Sheet Rev 0, 02/2008, (pdf, 1822 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Internal 2.5 V reference
- 2-wire fast mode I2C interface
- Temperature range: −40°C to +105°C
- Package type: 64-lead TQFP
12-bit SAR ADC with 3 μs conversion time
- 4 uncommitted analog inputs
Differential/single-ended
VREF, 2 × VREF input ranges - 2 high-side current sense inputs
5 V to 59.4 V operating range
0.5% max gain error
±200 mV input range
- 2 external diode temperature sensor inputs
−55°C to +150°C measurement range
±2°C accuracy
Series resistance cancellation - 1 internal temperature sensor
±2°C accuracy - Built-in monitoring features
Minimum/maximum recorder for each channel
Programmable alert thresholds
Programmable hysteresis - Four 12-bit monotonic 15 V DACs
5 V span, 0 V to 10 V offset
8 μs settling time
10 mA sink and source capability
Power-on resets (POR) to 0 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7294
12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
Other Diagrams for AD7294
12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
AD7294 Pin Configuration
Functional Block Diagram for AD7294
AD7294 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7294BSUZ | Prodn | 64 ld TQFP(7x7mm) | 64 | Ind | $9.71 | 07/18/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7294BSUZRL | Prodn | 64 ld TQFP(7x7mm) | 64 | Ind | $9.71 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7294EBZ | Prodn | EVALUATION BOARDS | - | TBD | $150.00 | 09/12/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close