AD7244: 12-/14-Bit DAC, 3 V Buried Zener Reference, DAC
The AD7242/AD7244 is a fast, complete, dual 12-bit/14-bit voltage output D/A converter. It consists of a 12-bit/14-bit DAC, 3 V buried Zener reference, DAC output amplifiers and high speed serial ...More
AD7244: 12-/14-Bit DAC, 3 V Buried Zener Reference, DAC
Product Description
The AD7242/AD7244 is a fast, complete, dual 12-bit/14-bit voltage output D/A converter. It consists of a 12-bit/14-bit DAC, 3 V buried Zener reference, DAC output amplifiers and high speed serial interface logic.
Interfacing to both DACs is serial, minimizing pin count and allowing a small package size. Standard control signals allow interfacing to most DSP processors and microcontrollers. Asynchronous control of DAC updating for both DACs is made possible with a separate LDAC input for each DAC.
The AD7242/AD7244 operates from ±5 V power supplies, providing an analog output range of ±3 V. A REF OUT/REF IN function allows the DACs to be driven from the on-chip 3 V reference or from an external reference source.
The AD7242/AD7244 is fabricated in Linear Compatible CMOS (LC2MOS), an advanced mixed technology process that combines precision bipolar circuits with low power CMOS logic. Both parts are available in a 24-pin, 0.3-inch wide, plastic or hermetic dual-in-line package (DIP) and in a 28-pin, plastic small outline (SOIC) package. The AD7242 and AD7244 are available in the same pinout to allow easy upgrade from 12-bit to 14-bit performance.
Features
- Two 12-Bit/14-Bit DACs with Output Amplifiers
AD7242: 12-Bit Resolution
AD7244: 14-Bit Resolution - Fast Settling Time
AD7242: 3 µs to ±1/2 LSB
AD7244: 4 µs to ±1/2 LSB
- On-Chip Voltage Reference
- High Speed Serial Interface
- Operates from ±5 V Supplies
- Specified Over-40°C to +85°C
in Plastic Packages - Low Power - 130 mW typ
AD5044 - Fully Accurate 14-Bit VOUT nanoDAC™ SPI Interface 2.7 V to 5.5 V in a TSSOP
AD5724 - Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
AD5734 - Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5024 - Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 2.7 V to 5.5 V in a TSSOP
| Part# | Res (bits) | Update Rate | Settling Time | # Outputs |
|---|---|---|---|---|
| AD5555 | 14 | 2MSPS | 500ns | 2 |
| AD5557 | 14 | 2MSPS | 500ns | 2 |
| AD9767 | 14 | 125MSPS | 35ns | 2 |
| AD5643R | 14 | 250KSPS | 3.5µs | 2 |
| AD5647R | 14 | 285KSPS | 3.5µs | 2 |
| AD9775 | 14 | 400MSPS | 11ns | 2 |
| AD7244 | 14 | 250KSPS | 4µs | 2 |
| AD5446 | 14 | 2.7MSPS | 80ns | 1 |
| AD5453 | 14 | 2.7MSPS | 180ns | 1 |
| AD7535 | 14 | 667KSPS | 1.5µs | 1 |
| AD9754 | 14 | 125MSPS | 35ns | 1 |
AD7244 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-9164701MLA | Prodn | 24 ld CerDIP | 24 | Mil | $154.85 | 11/07/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7244AQ | Prodn | 24 ld CerDIP | 24 | Ind | $38.62 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7244JN | Prodn | 24 ld PDIP | 24 | Comm. | $28.65 | 09/26/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7244JNZ | Prodn | 24 ld PDIP | 24 | Comm. | $27.40 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7244JR | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $27.82 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7244JRZ | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $26.61 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7244JRZ-REEL | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close