AD6654:  14-Bit, 92.16 MSPS, 4 & 6-Channel Wideband IF to Base Band Receiver

The AD6654 is a mixed-signal IF to base band receiver consisting of a 14-bit, 92.16 MSPS analog-to-digital converter (ADC) and a four/six channel, multi-mode digital down converter (DDC) capable ...More

To drive this ADC in DC-coupled applications, we suggest ADA4937-1 or ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8352 or AD8375.

AD6654:  14-Bit, 92.16 MSPS, 4 & 6-Channel Wideband IF to Base Band Receiver

Product Description

The AD6654 is a mixed-signal IF to base band receiver consisting of a 14-bit, 92.16 MSPS analog-to-digital converter (ADC) and a four/six channel, multi-mode digital down converter (DDC) capable of processing up to six WCDMA (Wideband Code Division Multiple Access) channels. It has been optimized for the demanding filtering requirements of wideband standards such as CDMA2000, UMTS, and TD-SCDMA. The AD6654 is used as part of a radio system that digitally demodulates and filters IF sampled signals.

Product Highlights

  1. Integrated 14-bit, 92.16 MSPS ADC
  2. T/H (track-and-hold amplifier) analog input for excellent IF sampling up to 200MHz
  3. Six Independent Digital Filtering Channels
  4. RMS/Peak power monitoring of the ADC data port and 96dB range AGCs before the output ports
  5. Three programmable RAM coefficient filters, three halfband filters, two fixed coefficient filters, and one 5th order CIC filter per channel
  6. Complex filtering by combining filtering capability of multiple channels
  7. Three 16-bit Parallel output ports operating at up to 200MHz clock
  8. Blackfin® and TigerSHARC® compatible 8/16-bit Microprocessor port
  9. Synchronous Serial communications port is compatible with most serial interface standards, SPORT, SPI, SSR etc.

Features

  • Integrated 14-Bit , 92.16 MSPS ADC
  • IF Sampling Frequencies to 200 MHz
  • Internal 2.4 V Reference, 2.2 Vp-p Analog Input Range
  • Internal Differential Track & Hold Analog Input
  • Processes 4/6 Wideband Carriers Simultaneously
  • Programmable Decimating FIR Filters, Interpolating Half Band
  • Fractional Clock Multiplier to 200 MHz
  • Filters and Programmable AGC Loops with 96dB range
  • Three 16-bit Configurable Parallel Output Ports
  • User Configurable Built in Self Test (BIST) Capability
  • 8/16-bit Microport and Sport/SPI Serial Port Control

Diagrams

AD6654 Diagram
Functional Block Diagram for AD6654

Specifications

Digital TX/RX RX
Input Sampling (MSPS) 92.16MSPS
Digital AGC X
Baseband Interface Parallel
Input Ports 1
Ouput Ports 3
Package BGA

Explore Other Products

Download this Selection Table
(pdf, 22,589 bytes)

Last Updated: 9/2007

DDCs
Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
      1x 3x    
AD6620 65

1 Channel

(main and diversity)

1 Channel

2 samples per chip

1 Channel with FPGA to finish filtering

2 samples per chip

1 Channel with FPGA to finish filtering

2 samples per chip

1 Channel
AD6624 80

4 Channels

2 samples per symbol

2 Channels

2 samples per chip

1 Channel with FPGA for serial to parallel conversion

2 samples per chip

1 Channel with FPGA for serial to parallel conversion

2 samples per chip

4 Channels

1 sample per chip

AD6624A 100

2 Channels with FPGA for serial to parallel conversion

2 samples per chip

AD6634 80

4 Channels

2 samples per symbol

2 Channels

4 samples per chip

Digital AGC

2 Channels

4 samples per chip

Digital AGC

2 Channels

4 samples per chip

Digital AGC

4 Channels

1 sample per chip

AD6635 80

8 Channels

2 samples per symbol

4 Channels

4 samples per chip

Digital AGC

4 Channels

4 samples per chip

Digital AGC

4 Channels

4 samples per chip

Digital AGC

8 Channels

1 sample per chip

AD6636 150

6 Channels

4 / 8 samples per symbol

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

1 / 2 / 4 samples per chip

back to top
DUCs
Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
      1x 3x    
AD6622

75

4 Channels

Serial output

2 Channels

Serial output

1 Channel

Serial output

1 Channel

Serial output

4 Channels

Serial output

AD6623 104

4 Channels

Modulate using I/Q symbols

Direct modulation xPSK

Mode switching

Power Ramping

2 Channels (real output)

Serial output

Includes IIR filter for phase pre-distortion

2 Channels (real output)

Serial output

2 Channels (real output)

Serial output

4 Channels

Serial output

Power Ramping

Direct modulation

AD6633 125

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

Includes IIR filter for phase pre-distortion

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

back to top
Integrated ADC/DDC Receivers
Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
      1x 3x    
AD6652 65

4 Channels

2 samples per symbol

2 Channels with some external filtering

4 samples per chip

Digital AGC

2 Channels with some external filtering

4 samples per chip

Digital AGC

2 Channels with some external filtering

4 samples per chip

Digital AGC

4 Channels

1 sample per chip

AD6653 150

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 4 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

AD6654 92.16

6 Channels

4 / 8 samples per symbol

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

1 / 2 / 4 samples per chip

AD6655 150

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 4 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

back to top
QDUCs
Generic Part # Master Clock (MSPS min) Power Supply Voltage (Vnom) Power Dissipation (mW max) Description
AD9856 200 Single (+3) 1590 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path
AD9857 200 Single (3.3 V) 2029 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path
AD9957 1000 Multi (1.8, 3.3) 1800 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
back to top
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices