AD5233
PRODUCTIONNonvolatile, Quad, 64-Position Digital Potentiometer
- Part Models
- 4
- 1ku List Price
- Starting From $4.89
Overview
- Nonvolatile Memory Preset Maintains Wiper Settings
- 4-channel independent programmable
- 64-position resolution
- EEMEM restore time: 140 μs typical
- Full monotonic operation
- 10 kΩ, 50 kΩ, and 100 kΩ terminal resistance
- See Data Sheet for Additional Information
The AD5233 is a quad-channel nonvolatile memory,1 digitally controlled potentiometer2 with a 64-step resolution. The device performs the same electronic adjustment function as a mechanical potentiometer with enhanced resolution, solid-state reliability, and remote controllability. The AD5233 has versatile programming using a serial peripheral interface (SPI) for 16 modes of operation and adjustment, including scratchpad programming, memory storing and restoring, increment/decrement, ±6 dB/step log taper adjustment, wiper setting readback, and extra EEMEM for user-defined information such as memory data for other components, look-up tables, or system identification information.
In the scratchpad programming mode, a specific setting can be programmed directly to the RDAC register, which sets the resistance between Terminal W to Terminal A and Terminal W to Terminal B. This setting can be stored into the EEMEM and is transferred automatically to the RDAC register during system power-on.
The EEMEM content can be restored dynamically or through external PR strobing. A WP function protects EEMEM contents. To simplify the programming, independent or simultaneous increment or decrement commands can be used to move the RDAC wiper up or down, one step at a time. For logarithmic ±6 dB step changes in wiper settings, the left or right bit shift command can be used to double or halve the RDAC wiper setting.
The AD5233 is available in a thin 24-lead TSSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +85°C.
APPLICATIONS
- Mechanical potentiometer replacement
- Instrumentation: gain, offset adjustment
- Programmable voltage-to-current conversion
- Programmable filters, delays, time constants
- Programmable power supply
- Sensor calibration
Documentation
Data Sheet 1
User Guide 1
Application Note 5
Frequently Asked Question 1
Device Drivers 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5233BRUZ10 | 24-Lead TSSOP | ||
| AD5233BRUZ10-R7 | 24-Lead TSSOP | ||
| AD5233BRUZ50 | 24-Lead TSSOP | ||
| AD5233BRUZ50-R7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5233BRUZ10 | ||
| AD5233BRUZ10-R7 | ||
| AD5233BRUZ50 | ||
| AD5233BRUZ50-R7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD5233BRUZ10 | ||
| AD5233BRUZ10-R7 | ||
| AD5233BRUZ50 | ||
| AD5233BRUZ50-R7 | ||
This is the most up-to-date revision of the Data Sheet.