AD5231
PRODUCTIONNonvolatile Memory, 1024-Position Digital Potentiometer
- Part Models
- 6
- 1ku List Price
- Starting From $3.00
Overview
- 1024-position resolution
- Nonvolatile memory maintains wiper setting
- Power-on refresh with EEMEM setting
- EEMEM restore time: 140 μs typ
- Full monotonic operation
- 10 kΩ, 50 kΩ, and 100 kΩ terminal resistance
- Permanent memory write protection
- Predefined linear increment/decrement instructions
- Predefined ±6 dB/step log taper increment/decrement instructions
- SPI®-compatible serial interface
- 3 V to 5 V single-supply or
±2.5 V dual-supply operation - Wiper setting readback
The AD5231 is a nonvolatile memory, digitally controlled potentiometer with 1024-step resolution. The device performs the same electronic adjustment function as a mechanical potentiometer with enhanced resolution, solid state reliability, and remote controllability. The AD5231 has versatile programming that uses a standard 3-wire serial interface for 16 modes of operation and adjustment, including scratchpad programming, memory storing and restoring, increment/decrement, ±6 dB/step log taper adjustment, wiper setting readback, and extra EEMEM for user-defined information, such as memory data for other components, look-up table, or system identification information.
In scratchpad programming mode, a specific setting can be programmed directly to the RDAC register that sets the resistance between Terminals W–A and Terminals W–B. This setting can be stored into the EEMEM and is transferred automatically to the RDAC register during system power-on.
The EEMEM content can be restored dynamically or through external PR strobing, and a WP function protects EEMEM contents. To simplify the programming, the linear-step increment or decrement commands can be used to move the RDAC wiper up or down, one step at a time. The ±6 dB step commands can be used to double or half the RDAC wiper setting.
The AD5231 is available in a 16-lead TSSOP. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +85°C.
APPLICATIONS
- Mechanical potentiometer replacement
- Instrumentation: gain, offset adjustment
- Programmable voltage to current conversion
- Programmable filters, delays, time constants
- Programmable power supply
- Low resolution DAC replacement
- Sensor calibration
Documentation
Data Sheet 1
Application Note 7
Frequently Asked Question 1
Device Drivers 1
3rd Party Solutions 1
Product Selection Guide 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5231BRUZ10 | 16-Lead TSSOP | ||
| AD5231BRUZ10-REEL7 | 16-Lead TSSOP | ||
| AD5231BRUZ100 | 16-Lead TSSOP | ||
| AD5231BRUZ100-RL7 | 16-Lead TSSOP | ||
| AD5231BRUZ50 | 16-Lead TSSOP | ||
| AD5231BRUZ50-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| AD5231BRUZ10 | ||
| AD5231BRUZ10-REEL7 | ||
| AD5231BRUZ50 | ||
| AD5231BRUZ50-REEL7 | ||
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5231BRUZ10 | ||
| AD5231BRUZ10-REEL7 | ||
| AD5231BRUZ100 | ||
| AD5231BRUZ100-RL7 | ||
| AD5231BRUZ50 | ||
| AD5231BRUZ50-REEL7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD5231BRUZ10 | ||
| AD5231BRUZ10-REEL7 | ||
| AD5231BRUZ100 | ||
| AD5231BRUZ100-RL7 | ||
| AD5231BRUZ50 | ||
| AD5231BRUZ50-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.