SSM2311

Obsolete

Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

Viewing:

Overview

  • Filterless Class-D amplifier with Σ-Δ modulation
  • No sync necessary when using multiple Analog Devices, Inc., Class-D amplifiers
  • 3 W into 3 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with less than 10% total harmonic distortion (THD)
  • 90% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 98 dB signal-to-noise ratio (SNR)
  • Single-supply operation from 2.5 V to 5.5 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 9-ball, 1.5 mm × 1.5 mm WLCSP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Default fixed 18 dB or user-adjustable gain setting
SSM2311
Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
SSM2311-fbl SSM2311-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on SSM2311 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed