SSM2306

NOT RECOMMENDED FOR NEW DESIGNS

2 W, Filterless, Class-D Stereo Audio Amplifier

Viewing:

Overview

  • Filterless Class-D amplifier with built-in output stage
  • 2 W into 4 Ω and 1.4 W into 8 Ω at 5.0 V supply
  • Ultralow idle current with load resistance
  • >87% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 96 dB signal-to-noise ratio (SNR)
  • Available in a 16-lead, 3 mm × 3 mm LFCSP
  • Single-supply operation from 2.5 V to 5.0 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Default fixed 18 dB gain and user-adjustable
SSM2306
2 W, Filterless, Class-D Stereo Audio Amplifier
SSM2306 Functional Block Diagram SSM2306 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-SSM2306

SSM2306 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2306
SSM2306 Evaluation Board

Reference Designs

Class-D Amplifier Connection to Audio Codec and Voltage Regulator
CN0162 Circuits from the lab

Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator

Features and Benefits

  • Audio codec with class D amplifier
  • Capable of stereo audio processing
  • Configurations for both line output and amplified output
CN0162
Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator
Class-D Amplifier Connection to Audio Codec and Voltage Regulator

Latest Discussions

Recently Viewed