ADV7400A

Obsolete

Integrated Multi-Format SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Viewing:

Overview

  • Three 10-bit 110MHz High Performance ADCs
  • Support for all NTSC, PAL and SECAM variants
  • Support for Analog Component YPrPb/RGB Inputs
  • Full HDTV Support for 525p, 625p, 720p & 1080i
  • RGB Graphics Support from VGA to SXGA @ 60Hz
  • Super Adaptive 2D 5-Line Comb Filters for NTSC/PAL
  • 12 Analog Input Channels
  • Full Automatic Video Standard Detection
  • Adaptive Digital Line Length Tracking (ADLLT)
  • Chroma Transient Improvement (CTI)
  • Certified Macrovision® Copy Protection
  • 100-pin 14mm × 14mm Lead(Pb)-Free LQFP Package
ADV7400A
Integrated Multi-Format SDTV/HDTV Video Decoder and RGB Graphics Digitizer
ADV7400A Functional Block Diagram AD7400A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7401 NOT RECOMMENDED FOR NEW DESIGNS 10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7400A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed