ADV7314

Obsolete

Multiformat 216 MHz Video Encoder with Six NSV™ 14-Bit DACs

Viewing:

Overview

The ADV®7314 is a high speed, digital-to-analog encoder on a single monolithic chip. It includes six high speed NSV video D/A converters with TTL compatible inputs.

The ADV7314 has separate 8-/10-/16-/20-bit input ports that accept data in high definition and/or standard definition video format. For all standards, external horizontal, vertical and blanking signals, or EAV/SAV timing codes control the insertion of appropriate synchronization signals into the digital data stream and therefore the output signal.

Purchase of licensed I2C components of Analog Devices or one of its sublicensed Associated Companies conveys a license for the purchaser under the Philips I2C Patent Rights to use these components in an I2C system, provided that the system conforms to the I2C Standard Specification as defined by Philips.

ADV7314
Multiformat 216 MHz Video Encoder with Six NSV™ 14-Bit DACs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7343 NOT RECOMMENDED FOR NEW DESIGNS Multiformat Video Encoder with Six, 11-Bit, 297 MHz DACs
ADV7341 NOT RECOMMENDED FOR NEW DESIGNS Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7314 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed