ADD8506

LAST TIME BUY

6-Channel, Muxed Input Line Inversion LCD Gamma Buffer

Viewing:

Overview

  • Single-supply operation: 3.3 V to 6.5 V
  • Rail-to-rail input, rail-to-rail output
  • High output current: 380 mA
  • Low supply current: 3.9 mA
  • Stable with 1 nF loads
  • Wide temperature range: −40°C to +105°C
  • 16-, 20-, and 24-lead, Pb-free, TSSOP packages
ADD8506
6-Channel, Muxed Input Line Inversion LCD Gamma Buffer
ADD8506 Pin Configuration ADD8506 Pin Configuration ADD8506 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8506 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed