ADAU1401:  SigmaDSP® 28-/56-Bit Audio Processor with Two ADCs and Four DACs

The ADAU1401 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing includes equalization, cross over, bass ...More

ADAU1401:  SigmaDSP® 28-/56-Bit Audio Processor with Two ADCs and Four DACs

Product Description

The ADAU1401 is a complete single-chip audio system with a 28-/56-bit audio DSP, ADCs, DACs, and microcontroller-like control interfaces. Signal processing includes equalization, cross over, bass enhancement, multiband dynamics processing, delay compensation, speaker compensation, and stereo image widening. This processing can be used to compensate for real-world limitations of speakers, amplifiers, and listening environments, providing dramatic improvements in perceived audio quality.

Its signal processing is comparable to that found in high end studio equipment. Most processing is done in full 56-bit, double precision mode, resulting in very good low level signal performance. The ADAU1401 is a fully programmable DSP. The easy to use SigmaStudio™ software allows the user to graphically configure a custom signal processing flow using blocks such as biquad filters, dynamics processors, level controls, and GPIO interface controls.

ADAU1401 programs can be loaded on power-up either from a serial EEPROM through its own self-boot mechanism or from an external microcontroller. On power-down, the current state of the parameters can be written back to the EEPROM from the ADAU1401 to be recalled the next time the program is run.

Two Σ-Δ ADCs and four Σ-Δ DACs provide a 98.5 dB analog input to analog output dynamic. Each ADC has a THD + N of −83 dB, and each DAC has a THD + N of −90 dB. Digital input and output ports allow a glueless connection to additional ADCs and DACs. The ADAU1401 communicates through an I2C® bus or a 4-wire SPI port.

Applications

  • Multimedia speaker systems
  • MP3 player speaker docks
  • Automotive head units
  • Minicomponent stereos
  • Digital televisions
  • Studio monitors
  • Speaker crossovers
  • Musical instrument effects processors
  • In-seat sound systems (aircraft/motor coaches)
  • Data Sheet, Rev. A, 4/08

    Features

    • 28-/56-bit, 50 MIPS digital audio processor
    • 2 ADCs: SNR of 100 dB, THD + N of −83 dB
    • 4 DACs: SNR of 104 dB, THD + N of −90 dB
    • Complete standalone operation
      Self-boot from serial EEPROM
      Auxiliary ADC with 4-input mux for analog control
      GPIOs for digital controls and outputs
    • Fully programmable with SigmaStudio graphical tool
    • 28-bit × 28-bit multiplier with 56-bit accumulator for full double-precision processing
    • Clock oscillator for generating master clock from crystal
    • See Data Sheet for Additional Information

    Diagrams

    ADAU1401 Diagram
    Functional Block Diagram for ADAU1401

    Specifications

    Instructions/Cycles 1024
    DAC DNR (dB) 104dB
    DAC THD+N @ 1 kHz (-3dB) 90dB
    Digital I/O Channels 8/8
    Analog I/O Channels 2/4
    Product Description 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs

    Explore Other Products

    ADAV4601 - Audio Processor for Advanced TV

    ADAV4622 - Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

    Subscribe to New Products Feed
    Part# Instructions/Cycles DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC DNR (dB) ADC THD+N (dB) Digital I/O Channels Analog I/O Channels Product Description Price* (1000-4999)
    AD1940 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. $8.09
    AD1941 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. $8.35
    AD1953 512 112 100 - - 4/6 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06
    AD1954 512 112 100 - - 4/2 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06
    ADAU1401 1,024 104 90 100 -83 8/8 2/4 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs -
    ADAU1701 1,024 104 90 100 -83 8/8 2/4 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs $4.47
    ADAU1702 512 104 90 100 -83 8/8 2/4 SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC $3.53

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices