AD9772A: 14-Bit, 160 MSPS TxDAC+® with 2x Interpolation Filter
The AD9772A is a single-supply, oversampling, 14-bit digital-to-analog converter (DAC) optimized for baseband or IF waveform reconstruction applications requiring exceptional dynamic range. ...More
AD9772A: 14-Bit, 160 MSPS TxDAC+® with 2x Interpolation Filter
Product Description
The AD9772A is a single-supply, oversampling, 14-bit digital-to-analog converter (DAC) optimized for baseband or IF waveform reconstruction applications requiring exceptional dynamic range. Manufactured on an advanced CMOS process, it integrates a complete, low distortion 14-bit DAC with a 2× digital interpolation filter and clock multiplier. The on-chip PLL clock multiplier provides all the necessary clocks for the digital filter and the 14-bit DAC. A flexible differential clock input allows for a single-ended or differential clock driver for optimum jitter performance.
For baseband applications, the 2× digital interpolation filter provides a low-pass response, thus providing as much as a threefold reduction in the complexity of the analog reconstruction filter. It does so by multiplying the input data rate by a factor of 2 while suppressing the original upper in-band image by more than 73 dB. For direct IF applications, the 2× digital interpolation filter response can be reconfigured to select the upper in-band image (that is, the high-pass response) while suppressing the original baseband image. To increase the signal level of the higher IF images and their pass-band flatness in direct IF applications, the AD9772A also features a zero-stuffing option in which the data following the 2× interpolation filter is upsampled by a factor of 2 by inserting midscale data samples.
The AD9772A can reconstruct full-scale waveforms with band-widths of up to 67.5 MHz while operating at an input data rate of 160 MSPS. The 14-bit DAC provides differential current outputs to support differential or single-ended applications.
A segmented current source architecture is combined with a proprietary switching technique to reduce spurious components and enhance dynamic performance. Matching between the two current outputs ensures enhanced dynamic performance in a differential output configuration. The differential current outputs can be fed into a transformer or a differential op amp topology to obtain a single-ended output voltage using an appropriate resistive load.
The on-chip band gap reference and control amplifier are con-figured for maximum accuracy and flexibility. The AD9772A can be driven by the on-chip reference or by a variety of external reference voltages. The full-scale current of the AD9772A can be adjusted over a 2 mA to 20 mA range, thus providing additional gain-ranging capabilities.
The AD9772A is available in a 48-lead LQFP package and is specified for operation over the industrial temperature range of –40°C to +85°C.
Applications
Data Sheet, Rev. C, 2/08
AD5765 - Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5V DACs
AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC
AD5763 - Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs
AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs
| Part# | Res (bits) | Update Rate | Settling Time | # Outputs |
|---|---|---|---|---|
| AD9707 | 14 | 175MSPS | 11ns | 1 |
| AD9744 | 14 | 210MSPS | 11ns | 1 |
| AD9772A | 14 | 160MSPS | 11ns | 1 |
| AD9755 | 14 | 300MSPS | 11ns | 1 |
| AD9775 | 14 | 400MSPS | 11ns | 2 |
| AD9753 | 12 | 300MSPS | 11ns | 1 |
| AD9742 | 12 | 210MSPS | 11ns | 1 |
| AD9706 | 12 | 175MSPS | 11ns | 1 |
| AD9740 | 10 | 210MSPS | 11ns | 1 |
| AD9751 | 10 | 300MSPS | 11ns | 1 |
| AD9705 | 10 | 175MSPS | 11ns | 1 |
AD9772A Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9772A-EB | Prodn | Evaluation Boards | - | Ind | $200.00 | 09/19/2008 | N | Contact ADI | Add To Cart |
| AD9772A-EBZ | Prodn | EVALUATION BOARDS | - | Ind | $300.00 | - | Y | Contact ADI | Add To Cart |
| AD9772AAST | Prodn | 48 ld LQFP | 48 | Ind | $16.45 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9772AASTRL | Prodn | 48 ld LQFP | 48 | Ind | $16.45 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9772AASTZ | Prodn | 48 ld LQFP | 48 | Ind | $14.95 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9772AASTZRL | Prodn | 48 ld LQFP | 48 | Ind | $14.95 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close