AD9726
NOT RECOMMENDED FOR NEW DESIGNS16-Bit, 400 MSPS TxDAC+® D/A Converter
- Part Models
- 2
- 1ku List Price
- Starting From $46.78
Part Details
- 400+ MSPS DAC Update Rate
- Low Voltage Differential Signaling (LVDS) Compatible Inputs
- Built-In 100 Ω termination resistors
- Single Data Rate (SDR) and Double Data Rate (DDR) Capability
- Versatile Clock and Data Interface
- Noise Floor Performance: < –160 dBm/Hz @ fOUT = 70 MHz
- IMD > 80 dBc to 80 MHz: > -80 dBc
- Selectable Data Format: Twos Complement or Straight Binary
- Programmable via SPI Port
The AD9726 is a 16-bit high performance LVDS DAC that offers exceptional noise and spurious performance and true 16-bit dc linearity. Manufactured on a CMOS process, the AD9726 uses a proprietary switching technique that enhances dynamic performance. A wide full-scale current adjustment span of 2 mA to 20 mA allows the AD9726 to operate at reduced power levels. The current output(s) of the AD9726 can be easily configured for various single-ended or differential circuit topologies.
The AD9726 leverages the latest TxDAC+ core technology found in the AD9786 product family to achieve industry-leading noise and intermodulation distortion (IMD) performance. This record-breaking performance allows synthesis of multicarrier transmit signals at intermediate frequencies (IFs) of 140 MHz and beyond. As a result, system designers can eliminate an up-conversion stage and reduce overall parts count, ultimately lowering total system cost. Alternatively, the high conversion rate enables wideband signal synthesis.
TxDAC+ is registered trademark of Analog Devices.
APPLICATIONS
- Instrumentation
- Test equipment
- Waveform synthesis
- Communications system
Documentation
Data Sheet 1
Application Note 4
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9726BSVZ | 80 ld TQFP with exposed pad | ||
AD9726BSVZRL | 80 ld TQFP with exposed pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
AD9726BSVZ | PRODUCTION | |
AD9726BSVZRL | PRODUCTION | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9726BSVZ | PRODUCTION | |
AD9726BSVZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD9726BSVZ | PRODUCTION | |
AD9726BSVZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.