Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8115

PRODUCTION

Low Cost, 225 MHz ,16 x 16 Crosspoint Switch, G=+2

Viewing:

Part Details

  • 16 × 16 high speed nonblocking switch arrays: G = 2
  • Serial or parallel programming of switch array
  • Serial data out allows daisy-chaining of multiple 16 × 16 arrays to create larger switch arrays
  • High impedance output disable allows connection of
  • multiple devices without loading the output bus
  • For smaller arrays see the AD8108/AD8109 (8 × 8) or AD8110/AD8111 (16 × 8) switch arrays
  • Complete solution
    • Buffered inputs
    • Programmable high impedance outputs
    • 16 output amplifiers (G = 2)
    • Drives 150 Ω loads
  • Excellent video performance
    • 25 MHz, 0.1 dB gain flatness
    • 0.05%/0.05° differential gain/differential phase error (RL = 150 Ω)
  • Excellent ac performance
    • −3 dB bandwidth: 225 MHz
    • Slew rate: 375 V/µs
  • Low power of 700 mW (2.75 mW per point)
  • Low all hostile crosstalk of −70 dB at 5 MHz
  • Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability)
  • 100-lead LQFP (14 mm × 14 mm)
AD8115
Low Cost, 225 MHz ,16 x 16 Crosspoint Switch, G=+2
AD8114-8115-fbl AD8114-8115 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8115

AD8115 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD8115
  • Uses USB Board Z with PIC18F4550 for the digital control
  • ±5 V operation

Product Details

The AD8115 is a high speed 16 × 16 video crosspoint switch matrices. It offers a −3 dB signal bandwidth greater than 200 MHz and channel switch times of less than 50 ns with 1% settling. The AD8115 includes 16 independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs to prevent off channels from loading the output bus. The AD8115 has a gain of +2. They both operate on voltage supplies of ±5 V while consuming only 70 mA of idle current. Channel switching is performed via a serial digital control that can accommodate the daisy-chaining of several devices or via a parallel control to allow updating of an individual output without reprogramming the entire array.

The AD8115 is available in a 100-lead LQFP over the extended industrial temperature range of −40°C to +85°C. Some applications of these analog crosspoint switches are routing of high speed signals including video (NTSC, PAL, S-video, SECAM, YUV, RGB), compressed video, three-level digital video, data communications, and telecommunications.

The AD8112, AD8113, AD8114/AD8115, and ADV3205 are all pin-compatible with each other and are available in the same 100-lead LQFP, which can be evaluated on a single board.

EVAL-AD8115
AD8115 Evaluation Board

Latest Discussions

Recently Viewed