Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8110

PRODUCTION

260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1)

Viewing:

Part Details

  • 16 x 8 high-speed nonblocking switch arrays: G = +1
  • Serial or parallel switch array control
  • Serial data out allows “daisy chaining” of multiple crosspoints to create larger switch arrays
  • Pin-compatible with AD8108/AD8109 8 x 8 switch arrays
  • For a 16 x 16 array see AD8116
  • Complete solution
    • Buffered inputs
    • Eight output amplifiers, G = +1
    • Drives 150 V loads
  • Excellent video performance
  • 60 MHz 0.1 dB gain flatness
  • 0.02% differential gain error (RL = 150 V)
  • 0.028 differential phase error (RL = 150 V)
  • Excellent AC performance
  • 260 MHz –3 dB bandwidth
  • 500 V/ms slew rate
  • See data sheet for additional features
AD8110
260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1)
AD8110-8111 Functional Block Diagram AD8110-8111 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8110

AD8110 Evaluation Board

Product Details

This page provides ordering information for the AD8110 260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1) evaluation board.

EVAL-AD8110
AD8110 Evaluation Board

Latest Discussions

Recently Viewed