Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8109

PRODUCTION

325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 2)

Viewing:

Part Details

  • 8 × 8 high speed nonblocking switch arrays: G = 2
  • Serial or parallel programming of switch array
  • Serial data out allows daisy-chaining of multiple 8 × 8 arrays to create larger switch arrays
  • Output disable allows connection of multiple devices
  • Pin-compatible with AD8110/AD8111 16 × 8 switch arrays
  • For 16 × 16 arrays see AD8116
  • Complete solution
    • Buffered inputs
    • Eight output amplifiers: G = 2
    • Drives 150 Ω loads
  • Excellent video performance
    • 60 MHz 0.1 dB gain flatness
    • 0.02%/0.02° differential gain/differential phase error (RL = 150 Ω)
  • Excellent ac performance
    • −3 dB bandwidth: 250 MHz 
    • Slew rate: 480 V/µs
  • Low power of 45 mA
  • Low all hostile crosstalk of −83 dB at 5 MHz
  • Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability)
  • Excellent ESD rating: exceeds 4000 V human body model
  • 80-lead LQFP (12 mm × 12 mm)
AD8109
325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 2)
AD8108-8109-fbl AD8108-8109 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8109

AD8109 Evaluation Board

Product Details

This page provides ordering information for the AD8109 325 MHz, 8x8 Buffered Video Crosspoint Switch (Gain=2) evaluation board.

EVAL-AD8109
AD8109 Evaluation Board

Latest Discussions

Recently Viewed