AD7734:  4-Channel, ±10 V Input Range, 24-Bit Sigma-Delta A/D Converter

The AD7734 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with total conversion times of 500 µs (2 kHz channel switching) making it ideally ...More

AD7734:  4-Channel, ±10 V Input Range, 24-Bit Sigma-Delta A/D Converter

Product Description

The AD7734 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with total conversion times of 500 µs (2 kHz channel switching) making it ideally suitable for high resolution multiplexing applications.

The AD7734 is based on a sigma-delta architecture and features up to 24 bits of no missing codes performance. The part can be configured via a simple digital interface, which allows users to balance the noise performance against data throughput up to a 12.3 kHz conversion rate. The analog front end features 4 single-ended input channels with unipolar or true bipolar input ranges to ±10 V while operating from a single 5 V analog supply. The part has an over-range and under-range detection capability and accepts an analog input over-voltage to ±16.5 V not degrading the performance of the adjacent channels. The differential reference input features “No Reference” detect capability.

The AD7734 contains self-calibration and per channel system calibration options. The digital serial interface can be configured for three wire operation and is compatible with microcontrollers and digital signal processors. All interface inputs are Schmitt triggered.

The part is specified for operation over the extended industrial temperature range of –40ºC to +105ºC and is available in 28-lead TSSOP package.

Features

  • High resolution ADC
    - 24 bits no missing codes
    - ±0.0025% nonlinearity
  • 3-wire serial interface
    - SPI®, QSPI™, MICROWIRE™, and DSP compatible
    - Schmitt trigger on logic inputs
  • Single-supply operation
    - 5 V analog supply
    - 3 V or 5 V digital supply
  • Package: 28-lead TSSOP
  • Optimized for fast channel switching
    - 18-bit p-p resolution (21 bits effective) at 500 Hz
    - 16-bit p-p resolution (19 bits effective) at 2 kHz
    - 14-bit p-p resolution (18 bits effective) at 15 kHz
    - On-chip per channel system calibration
  • 4 single-ended analog inputs
    - Input ranges +5 V, ±5 V, +10 V, ±10 V
    - Overvoltage tolerant
    - Up to ±16.5 V not affecting adjacent channel
    - Up to ±50 V absolute maximum

Diagrams

AD7734 Diagram
Functional Block Diagram for AD7734

Specifications

Resolution (Bits) 24bit
T-Put Rate 15.4kSPS
# Chan 4
Supply V Single(+5)
Pwr Diss (max) 100mW
Interface Ser,SPI
Ain Range Bip 10V,Bip 5.0V,Uni 10V,Uni 5.0V
SNR (dB) n/a
Pkg Type SOP

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

AD7401A - Isolated Sigma-Delta Modulator

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7734 24 15.4KSPS 4 100mW
AD1555 24 16KSPS 2 96mW
AD7732 24 15.4KSPS 2 100mW
AD9874 24 541.5KSPS 1 79.5mW
AD7767 24 128KSPS 1 18mW
AD7766 24 128KSPS 1 18mW
AD7738 24 15.4KSPS 8 100mW
AD7863 14 175KSPS 4 52.5mW
AD7367 14 1MSPS 4 88.7mW
AD7862 12 250KSPS 4 75mW
AD7866 12 1MSPS 4 24mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices