AD7294

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense

Viewing:

Part Details

  • 12-bit SAR ADC with 3 μs conversion time 
  • 4 uncommitted analog inputs - (Please see data sheet for additional information)
  • 2 high-side current sense inputs
    5 V to 59.4 V operating range - (Please see data sheet for additional information)
  • 2 external diode temperature sensor inputs
    −55°C to +150°C measurement range (Please see data sheet for additional information)
  • 1 internal temperature sensor ±2°C accuracy
  • Built-in monitoring features
    Minimum/maximum recorder for each channel - (Please see data sheet for additional information)
  • Four 12-bit monotonic 15 V DACs
  • 5 V span, 0 V to 10 V offset - (Please see data sheet for additional information)
  • Internal 2.5 V reference
  • 2-wire fast mode I2C interface
  • Temperature range: −40°C to +105°C
  • Package type: 64-lead TQFP or 56-lead LFCSP
AD7294
12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
AD7294 Functional Block Diagram AD7294 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 4
ADA4692-2 PRODUCTION Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
AD8692 PRODUCTION Low Cost, Low Noise, Dual CMOS Rail-to-Rail Output Operational Amplifier
AD8606 PRODUCTION Precision, Low Noise, RRIO, CMOS Op Amp (Dual)
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
RF Power Detectors 2
AD8317 PRODUCTION 1 MHz to 10 GHz, 55 dB Log Detector/Controller
AD8362 PRODUCTION

50 Hz to 3.8 GHz 65d dB TruPwr™ Detector

Voltage References 5
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7294
AD7294 Evaluation Board

Latest Discussions

Recently Viewed