AD7244

PRODUCTION

12-/14-Bit DAC, 3 V Buried Zener Reference, DAC

Viewing:

Part Details

  • Two 12-Bit/14-Bit DACs with Output Amplifiers
    AD7242: 12-Bit Resolution
    AD7244: 14-Bit Resolution
  • Fast Settling Time
    AD7242: 3 µs to ±1/2 LSB
    AD7244: 4 µs to ±1/2 LSB
  • On-Chip Voltage Reference
  • High Speed Serial Interface
  • Operates from ±5 V Supplies
  • Specified Over-40°C to +85°C 
  • in Plastic Packages
  • Low Power - 130 mW typ
AD7244
12-/14-Bit DAC, 3 V Buried Zener Reference, DAC
AD7242/AD7244 Functional Block Diagram AD7242/AD7244 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5732R PRODUCTION Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed