AD5535

Obsolete

32-Channel, 14-Bit DAC with Fullscale Output Voltage Programmable from 50 V to 200 V

Viewing:

Overview

  • High Integration: 32-Channel, 14-Bit DAC with Integrated
  • High Voltage Output Amplifier
  • Guaranteed Monotonic
  • Housed in 15 x 15 mm CSPBGA Package Output
  • Fullscale Output Voltage: Programmable from 50V to 200V via Reference Input
  • 700μA Drive Capability
  • Integrated Silicon Diode for Temperature Monitoring
  • DSP-/Microcontroller-Compatible Serial Interface
  • Channel Update Rate 1.2 MHz
  • Asynchronous RESET facility
  • Temperature Range: -10ºC to +85ºC
AD5535
32-Channel, 14-Bit DAC with Fullscale Output Voltage Programmable from 50 V to 200 V
AD5535 Functional Block Diagram AD5535 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5535BOPAMP

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD5535

AD5535 Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5535 to be easily evaluated. The eval board connects to a PC via the printer port. Software is provided to allow the user to program the registers of the AD5535.


EVAL-AD5535
AD5535 Evaluation Board

Latest Discussions

Recently Viewed