AD5259
PRODUCTIONNonvolatile, I2C Compatible 256-Position, Digital Potentiometer
- Part Models
- 12
- 1ku List Price
- Starting From $1.14
Part Details
- Nonvolatile memory maintains wiper settings
- 256-position
- Thin LFCSP-10 (3 mm x 3 mm x 0.8 mm) package
- Compact MSOP-10 (3 mm × 4.9 mm × 1.1 mm) package
- I2C-compatible interface
- VLOGIC pin provides increased interface flexibility
- End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
- Resistance tolerance stored in EEPROM (0.1% accuracy)
- Power-on EEPROM refresh time < 1ms
- Software write protect command
- Address Decode Pin AD0 and Pin AD1 allow 4 packages per bus
- 100-year typical data retention at 55°C
- Wide operating temperature −40°C to +125°C
- 3 V to 5 V single supply
The AD5259 provides a compact, nonvolatile LFCSP-10 (3 mm x 3 mm) or MSOP-10 (3 mm x 4.9 mm) packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers or variable resistors, but with enhanced resolution and solid-state reliability. The terms digital potentiometer, VR (variable resistor), and RDAC are used interchangeably.
The wiper settings are controllable through an I2C-compatible digital interface that is also used to read back the wiper register and EEPROM content. Resistor tolerance is also stored within EEPROM, providing an end-to-end tolerance accuracy of 0.1%.
A separate VLOGIC pin delivers increased interface flexibility. For users who need multiple parts on one bus, Address Bit AD0 and Address Bit AD1 allow up to four devices on the same bus
APPLICATIONS
- LCD panel VCOM adjustment
- LCD panel brightness and contrast control
- Mechanical potentiometer replacement in new designs
- Programmable power supplies
- RF amplifier biasing
- Automotive electronics adjustment
- Gain control and offset adjustment
- Fiber to the home systems
- Electronics level settings
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Frequently Asked Question 1
Product Selection Guide 1
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5259BCPZ10-R7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5259BCPZ100-R7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5259BCPZ5-R7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5259BCPZ50-R7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD5259BRMZ10 | 10-Lead MSOP | ||
AD5259BRMZ10-R7 | 10-Lead MSOP | ||
AD5259BRMZ100 | 10-Lead MSOP | ||
AD5259BRMZ100-R7 | 10-Lead MSOP | ||
AD5259BRMZ5 | 10-Lead MSOP | ||
AD5259BRMZ5-R7 | 10-Lead MSOP | ||
AD5259BRMZ50 | 10-Lead MSOP | ||
AD5259BRMZ50-R7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 16, 2012 - 11_0258 AD5259 Metal Edit |
||
AD5259BCPZ10-R7 | PRODUCTION | |
AD5259BCPZ100-R7 | PRODUCTION | |
AD5259BCPZ5-R7 | PRODUCTION | |
AD5259BCPZ50-R7 | PRODUCTION | |
AD5259BRMZ10 | PRODUCTION | |
AD5259BRMZ10-R7 | PRODUCTION | |
AD5259BRMZ100 | PRODUCTION | |
AD5259BRMZ100-R7 | PRODUCTION | |
AD5259BRMZ5 | PRODUCTION | |
AD5259BRMZ5-R7 | PRODUCTION | |
AD5259BRMZ50 | PRODUCTION | |
AD5259BRMZ50-R7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5259BRMZ10 | PRODUCTION | |
AD5259BRMZ10-R7 | PRODUCTION | |
AD5259BRMZ100 | PRODUCTION | |
AD5259BRMZ100-R7 | PRODUCTION | |
AD5259BRMZ5 | PRODUCTION | |
AD5259BRMZ5-R7 | PRODUCTION | |
AD5259BRMZ50 | PRODUCTION | |
AD5259BRMZ50-R7 | PRODUCTION | |
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
AD5259BRMZ100 | PRODUCTION | |
AD5259BRMZ100-R7 | PRODUCTION | |
AD5259BRMZ50 | PRODUCTION | |
AD5259BRMZ50-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5141 | PRODUCTION | Single Channel, 256-Position, I2C / SPI, Nonvolatile Digital Potentiometer |