AD1941:  SigmaDSP™ Multichannel 28-Bit Audio Processor

The AD1941 is a complete 28-bit, single-chip, multichannel audio DSP for speaker equalization, multiband compression/ limiting, delay compensation, and image enhancement. These algorithms can be used ...More

Check the SigmaDSP FAQ for any questions you might have. If they are not answered there, direct any SigmaDSP support inquiries to sigmadsp@analog.com

AD1941:  SigmaDSP™ Multichannel 28-Bit Audio Processor

Product Description

The AD1941 is a complete 28-bit, single-chip, multichannel audio DSP for speaker equalization, multiband compression/ limiting, delay compensation, and image enhancement. These algorithms can be used to compensate for the real-world limitations of speakers, amplifiers, and listening environments, resulting in a dramatic improvement of perceived audio quality.

The signal processing used in the AD1941 is comparable to that found in high-end studio equipment. Most of the processing is done in full 56-bit double-precision mode, resulting in very good low-level signal performance and the absence of limit cycles or idle tones. The compressor/limiter uses a sophisticated multiple-breakpoint algorithm often found in high-end broadcast compressors.

The AD1941 is a fully-programmable DSP. Easy-to-use software allows the user to graphically configure a custom signal processing flow with provided blocks such as biquad filters, dynamics processors, and surround sound processors. An extensive control port allows click-free parameter updates, along with read-back capability from any point in the algorithm flow.

The AD1941’s digital input and output ports allow glueless connection to ADCs and DACs in either 2-channel or TDM mode, and to digital amplifier power stages such as the AD1991. When in TDM mode, the AD1941 can input 8 or 16 channels of serial data, and can output either 8 or 16 channels of serial data. The input and output port configurations can be individually set.

Applications

  • Automotive sound systems
  • Mini-component stereos
  • Home theater systems (AC-3 postprocessor)
  • Multichannel audio systems
  • Multimedia audio
  • Digital speaker crossover
  • Musical instruments
  • In-seat sound systems (aircrafts/motor coaches)
  • Features

    • 16-channel digital audio processor
    • Accepts sample rates up to 192 kHz
    • 28-bit x 28-bit multiplier with full 56-bit accumulator
    • Fully-programmable program RAM for custom program download
    • Parameter RAM allows complete control of 1024 parameters
    • I2C control port features safeload for transparent parameter updates and complete mode and memory transfer control
    • Hardware-accelerated DSP core
    • See data sheet for additional features

    Diagrams

    AD1941 Diagram
    Functional Block Diagram for AD1941

    Specifications

    Instructions/Cycles 1536
    DAC DNR (dB) n/a
    DAC THD+N @ 1 kHz (-3dB) n/a
    Digital I/O Channels 16/16
    Analog I/O Channels 0/0
    Product Description SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface.

    Explore Other Products

    ADAV4601 - Audio Processor for Advanced TV

    ADAV4622 - Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

    Subscribe to New Products Feed
    Part# Instructions/Cycles DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC DNR (dB) ADC THD+N (dB) Digital I/O Channels Analog I/O Channels Product Description Price* (1000-4999)
    AD1940 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. $8.09
    AD1941 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. $8.35
    AD1953 512 112 100 - - 4/6 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06
    AD1954 512 112 100 - - 4/2 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06
    ADAU1401 1,024 104 90 100 -83 8/8 2/4 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs -
    ADAU1701 1,024 104 90 100 -83 8/8 2/4 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs $4.47

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices