SHARC Audio EZ-Extender for 214xx EZ-Board/EZ-KIT

Product Details

The SHARC Audio EZ-Extender provides users the ability to evaluate audio application on the ADSP-214xx EZ-Board/ EZ-KIT Lite. Software examples are provided in the latest update of VisualDSP++.

The EZ-Extender consists of three Analog Devices AD1939 audio codecs and provides 24 channels of analog audio out, 12 channels of analog audio in. The primary codec operates in both in I2S and TDM mode and can run at sample rates of 48, 96, or 192 KHz. The other two codec are configured to operate in Dual Line TDM mode. The three codecs together can operate in dual line TDM mode for 24 analog channels out and 12 analog channels in at a sample rate of 192KHz.

The audio input and output is available via multiple RCA connectors. A group of switches are available if a user should decide to evaluate the audio codec inputs and outputs in a differential mode. (NOTE: DB25 to XLR cables are not supplied with the EZ-Extender).

Ordering Information:
Part number: ADZS-SHAUDIO-EZEXT

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

SHARC AUDIO EZ-EXTENDER

SHARC AUDIO EZ-EXTENDER
 

Features

  • Analog Codecs - AD1939 (x3) – ADI 192 kHz audio codec, 24 Channels Audio Out (12 stereo channels), 12 Channels Audio In (6 stereo channels)
  • Single Ended Input/Output - RCA 4x1 Inputs (x3), RCA 4x2 Outputs (x3)
  • Differential Input/Output - DB25 Connector Inputs (x2), DB25 Connector Outputs (x3)

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0 Update 7

SampleBuy

Price, packaging, availability

SHARC Audio EZ-Extender for 214xx EZ-Board/EZ-KIT
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-SHAUDIO-EZEXT Status: Production Evaluation Board $300.00 Yes -
ADZS-21469-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21469-EZBRD Status: Production Evaluation Board $375.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close