Add to Signal Chain Designer

ADSP-21160N:  High Performance 32-Bit SHARC DSP, 100 MHz

Product Details

The ADSP-21160N SHARC® DSP is the second iteration of the ADSP-21160. Built in a 0.18 micron CMOS process, it offers higher performance and lower power consumption than its predecessor, the ADSP-21160M. Easing portability, the ADSP-21160N is application source code compatible with first generation ADSP-2106x SHARC DSPs in SISD (Single Instruction, Single Data) mode. To take advantage of the processor’s SIMD (Single Instruction, Multiple Data) capability, some code changes are needed. Like other SHARCs, the ADSP-21160N is a 32-bit processor that is optimized for high performance DSP applications. The ADSP-21160N includes a 100 MHz core, a dual-ported on-chip SRAM, an integrated I/O processor with multiprocessing support, and multiple internal buses to eliminate I/O bottlenecks.

The ADSP-21160N introduces Single-Instruction, Multiple-Data (SIMD) processing. Using two computational units (ADSP-2106x SHARC DSPs have one), the ADSP-21160N can double performance versus the ADSP-2106x on a range of DSP algorithms.

The ADSP-21160N continues SHARC’s industry-leading standards of integration for DSPs, combining a high-performance 32-bit DSP core with integrated, on-chip system features. These features include a 4M-bit dual ported SRAM memory, host processor interface, I/O processor that supports 14 DMA channels, two serial ports, six link ports, external parallel bus, and glueless multiprocessing.

FEATURES and BENEFITS

  • 100 MHz (10.5 ns) Core Instruction Rate
  • Single-Cycle Instruction Execution, Including SIMD Operations in Both Computational Units
  • 570 MFLOPS Peak and 380 MFLOPS Sustained Performance (Based on FIR)
  • Dual Data Address Generators (DAGs) with Modulo and Bit-Reverse Addressing
  • EEE 1149.1 JTAG Standard Test Access Port and On-Chip Emulation
  • Zero-Overhead Looping and Single-Cycle Loop Setup, Providing Efficient Program Sequencing
  • 400-Ball 27 x 27 mm Metric PBGA Package
  • Single Instruction Multiple Data (SIMD) Architecture provides two computational processing elements, concurrent execution and code compatibility at assembly level with the ADSP-2106x SHARC DSP family

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-21160M/ADSP-21160N: SHARC Digital Signal Processor Data Sheet  (Rev C, 02/2013) (pdf, 1199 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-328: Migrating from ADSP-2106x/2116x to ADSP-2126x/2136x/2137x SHARC Processors (Rev 1, 07/2007)  (pdf, 101 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
EE-313: Land Pattern Compatibility Between 28x28 MQFP and LQFP Packages (Rev 1, 03/2007)  (pdf, 41 kB) Application Notes PDF
EE-56: Tips and Tricks on SHARC EPROM and Host Boot Loader (Rev 3, 03/2007)  (pdf, 108 kB) Application Notes PDF
EE-84: External Port DMA Modes of Operation for SHARC Processors (Rev 2, 02/2007)  (pdf, 99 kB) Application Notes PDF
EE-223: In-Circuit Flash Programming on SHARC Processors (Rev 2, 02/2007)  (pdf, 258 kB) Application Notes PDF
EE-253: Power Bypass Decoupling of SHARC Processors (Rev 1, 12/2006)  (pdf, 354 kB) Application Notes PDF
EE-305: Designing and Debugging Systems with SHARC Processors (Rev 1, 11/2006)  (pdf, 151 kB) Application Notes PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Application Notes PDF
EE-284: Implementing Overlays on ADSP-21160 SHARC Processors (Rev 1, 03/2006)  (pdf, 323 kB) Application Notes PDF
EE-270: Extended-Precision Fixed-Point Arithmetic on SIMD SHARC Processors (Rev 1, 07/2005)  (pdf, 86 kB) Application Notes PDF
EE-250: Estimating Power Dissipation for Industrial Grade ADSP-21262 SHARC Processors (Rev 1, 05/2005)  (pdf, 91 kB) Application Notes PDF
EE-219: Connecting Character LCD Panels to ADSP-21262 SHARC DSPs  (pdf, 93 kB) Application Notes PDF
EE-189: Link Port Tips & Tricks For ADSP-2106x & ADSP-2116x SHARC DSPs  (pdf, 105 kB) Application Notes PDF
EE-195: Moving from the ADSP-21160M SHARC DSP to the ADSP-21160N SHARC DSP  (pdf, 144 kB) Application Notes PDF
EE-191: Implementing a Glueless UART Using The SHARC DSP SPORTs  (pdf, 174 kB) Application Notes PDF
EE-141: Benchmarking C Code on the ADSP-2106x and the ADSP-2116x Family of DSPs  (pdf, 113 kB) Application Notes PDF
EE-41: SHARC Link Port Timing Notes  (pdf, 8 kB) Application Notes PDF
EE-166: ADSP-2106x EPROM Overlay Support with VisualDSP++ 2.0  (pdf, 83 kB) Application Notes PDF
EE-148: Introduction to SHARC Multiprocessor Systems using VisualDSP++  (pdf, 364 kB) Application Notes PDF
EE-165: The ADSP-2116x On-chip Sync Burst Controller  (pdf, 361 kB) Application Notes PDF
EE-140: Using the ADSP-21160 Serial Ports in Multi-channel Mode  (pdf, 133 kB) Application Notes PDF
EE-134: Writing C Compatible Assembly Code Interrupt Handlers for the SHARC Family  (pdf, 215 kB) Application Notes PDF
EE-132: Placing C Code and Data Modules in SHARC memory using VisualDSP++  (pdf, 178 kB) Application Notes PDF
EE-128: DSP in C++: Calling Assembly Class Member Functions From C++  (pdf, 172 kB) Application Notes PDF
EE-126: The ABCs of SDRAMemories  (pdf, 186 kB) Application Notes PDF
EE-116: SHARC Shortword DMA  (pdf, 167 kB) Application Notes PDF
EE-112: Class Implementation in Analog C++  (pdf, 31 kB) Application Notes PDF
EE-110: A Quick Primar on ELF and DWARF File Formats  (pdf, 19 kB) Application Notes PDF
EE-106: Link Port Open Systems Interconnect Cable Standard  (pdf, 215 kB) Application Notes PDF
EE-104: Setting Up Streams with the VisualDSP Debugger - Release 4.x  (pdf, 120 kB) Application Notes PDF
EE-103: Performing Level Conversion Between 5v and 3.3v IC's  (pdf, 206 kB) Application Notes PDF
EE-85: Recommended Handling of Unused SHARC Pins  (pdf, 97 kB) Application Notes PDF
EE-77: SHARC Link Port Booting  (pdf, 264 kB) Application Notes PDF
EE-069: Understanding and Using Linker Description Files on SHARC Processors (Rev 2, 01/2007)  (pdf, 88 kB) Application Notes PDF
EE-66: Using Memory Overlays  (pdf, 98 kB) Application Notes PDF
EE-63: Considerations for FLASH PROMS with Timing Requirements  (pdf, 131 kB) Application Notes PDF
EE-62: Accessing Short Word Memory In C  (pdf, 181 kB) Application Notes PDF
EE-47: ADSP-2106x Link Ports - Maximum Throughput  (pdf, 123 kB) Application Notes PDF
EE-46: SHARC Internal Power Measurements  (pdf, 10 kB) Application Notes PDF
EE-45: Using the ADSP-2106x/21020 EZ-ICE DBWIN Utility  (pdf, 31 kB) Application Notes PDF
EE-44: How to design a DRAM Controller to interface a DRAM with the SHARC DSP  (pdf, 1676 kB) Application Notes PDF
EE-16: Using Token Passing to Control SHARC Link Port Bi-directional Communication  (pdf, 237 kB) Application Notes PDF
EE-74: Analog Devices Serial Port Development and Troubleshooting Guide  (pdf, 343 kB) Application Notes PDF
EE-120: 0: Interfacing Assembly Language Programs to C  (pdf, 154 kB) Application Notes PDF
SHARC Processor Workshops and Webcasts Tutorials HTML
Getting Started With SHARC Processors, Rev. 3.0, April 2010 | Request a CD Processor Manuals HTML
ADSP-21160 SHARC DSP Hardware Reference, (Revision 4.1, April 2013)  (pdf, 9051 kB) Processor Manuals PDF
ADSP-21160 SHARC DSP Instruction Set Reference, (Revision 2.1, April 2013)  (pdf, 4553 kB) Processor Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2277 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2298 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
ADSP-21160 EZ-KIT Lite Evaluation System Manual (Revision 5.0, July 2007)  (pdf, 1379 kB) | Request a CD Evaluation Kit Manuals PDF
SHARC USB EZ-Extender Manual, Revision 2.1, August 2012  (pdf, 222 kB) Evaluation Kit Manuals PDF
SHARC EZ-Extender Manual, Revision 3.1, August 2012  (pdf, 235 kB) Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 3480 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 2661 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 2661 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 1740 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for SHARC Processors (Revision 6.0, April 2006)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for SHARC Processors (Revision 5.0, January 2005)  (pdf, 4105 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) Legacy Software Manuals PDF
VisualDSP++ for the SHARC Processor Family Release 3.5 (March 2004)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ for the SHARC DSP Family 2.0 Manuals (October 2001)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ for the SHARC Processor Family Release 3.0 (Revision 4.0, January 2003)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
ADSP-21160 EZ-KIT Lite Evaluation System Manual (Rev 4.0, January 2005)  (pdf, 2478 kB) Legacy Evaluation Kit Manuals PDF
ADSP-21160 EZ-KIT Lite (Rev. 4.1, April 2006)  (pdf, 2021 kB) Legacy Evaluation Kit Manuals PDF
Apex-ICE USB Emulator Hardware Installation Guide (Rev 6.0, December 2002)  (pdf, 605 kB) Legacy Emulator Manuals PDF
Summit-ICE PCI Emulator Hardware Installation Guide (Rev. 4, December 2002)  (pdf, 508 kB) Legacy Emulator Manuals PDF
For Efficient Signal Processing in Embedded Systems, Take a DSP, not a RISC
(Analog Dialogue, Vol. 30, No. 3, 1996)
Analog Dialogue HTML
An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
By Paul Beckmann and Timothy Stilson, Analog Devices
Technical Articles PDF
ADSP-21160 DSP Code Porting Technical Articles HTML
ADSP-21160 DSP Code Porting Technical Articles HTML
SHARC Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-21160N_SHARC_Anomaly_List_for_Revisions 0.0,0.1(Rev L,09-16-2009)  (pdf, 203 kB) IC Anomalies PDF
SHARC Processor Family  (pdf, 1836 kB) Product Highlights PDF
SHARC Processor Roadmap Roadmap HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-21160: 400 ball PBGA Package  (txt) BSDL Files TXT
ADSP-21160N IBIS Datafile BGA Package  (txt) IBIS Models TXT
ADSP-2116x Application Code Examples Code Examples HTML
SHARC Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

SampleSample & Buy

Price, packaging, availability

ADSP-21160N Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-21160NCB-100 Status: Production BALL GRID ARRAY 400 Ind Tray, 40 $257.86 $209.25 N  Material Info PCN Purchase
ADSP-21160NCBZ-100 Status: Production 400 ball BGA 400 Ind Tray, 40 $223.26 $181.18 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close