OBSOLETE PRODUCT — - EZ-KIT Lite™ Evaluation Kit for ADSP-21160 Processor

The ADSP-21160 EZ-KIT Lite™ provides developers with a cost-effective method for initial evaluation of the ADSP-21160 processor. The EZ-KIT Lite includes an ADSP-21160M DSP desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB based PC-hosted tool set.

With this EZ-KIT Lite, users can learn more about ADI's ADSP-2116x hardware and software development and prototype applications. The ADSP-21160 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C/C++ compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite.

Part Number:
ADDS-21160-EZLITE

Available:
Now

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

EZ-KIT Lite™ Evaluation Kit for ADSP-21160 Processor

Product Description

The ADSP-21160 EZ-KIT Lite™ provides developers with a cost-effective method for initial evaluation of the ADSP-21160 processor. The EZ-KIT Lite includes an ADSP-21160M DSP desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB based PC-hosted tool set.

With this EZ-KIT Lite, users can learn more about ADI's ADSP-2116x hardware and software development and prototype applications. The ADSP-21160 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C/C++ compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite.

Part Number:
ADDS-21160-EZLITE

Available:
Now

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.

Minimum Requirements

  • Pentium® 166 MHz or greater
  • Minimum of 32 megabytes of RAM
  • Windows® 98, 2000, or XP
  • One USB port
Review this Product X
content here.
content here.

Review this Product

Close