EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor

Product Status:   Production 

The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 10/100 Ethernet MAC and CAN 2.0B controller. A TCP/IP stack with integrated device driver and example code is provided in VisualDSP++ release 4.0. This evaluation system was designed with an emphasis ...More

EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor

Product Description

The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 10/100 Ethernet MAC and CAN 2.0B controller. A TCP/IP stack with integrated device driver and example code is provided in VisualDSP++ release 4.0. This evaluation system was designed with an emphasis on modularity and expandability. Go to www.analog.com for more details on expansion products. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF537 hardware and software development and quickly prototype applications.

Additionally, the ADSP-BF537 EZ-KIT Lite contains the National Instruments Educational Laboratory Virtual Instrumentation Suite (ELVIS) interface. This interface will allow using the DC voltage and current measurement modules, oscilloscope and bode analyzer modules, function generator, arbitrary waveform generator and digital I/O. NI ELVIS is a LabVIEW-based design and prototype environment for university science and engineering laboratories curriculum. For more details, go to www.ni.com

The EZ-KIT Lite includes an ADSP-BF537 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, a USB cable, both straight through and cross-over Ethernet cables, a 3.5mm stereo cable, and a pair of stereo headphones.

Part Number:
ADZS-BF537-EZLITE

Available:
Now Available

EZ-Extenders Available For This Kit
Blackfin A-V EZ-Extender Daughter Board
Blackfin USB-LAN EZ-Extender Daughter Board
Blackfin FPGA EZ-Extender
Blackfin Audio EZ-Extender
Blackfin Landscape LCD EZ-Extender

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

    • ADSP-BF537 Blackfin Processor
    • Max Core Clock Rate of 600MHz
    • 64 MB (32M x 16) SDRAM, 4 MB (2 M x 16) FLASH memory
    • SMSC LAN83C185 10/100 PHY with RJ45 Connector
    • CAN TJA1041 Transceiver with 2 RJ10 Connector
    • AD1871 96 KHz stereo ADC with 1/8” Jack Connector
    • AD1854 96 KHz stereo DAC with 1/8” Jack Connector
    • RS-232 UART line driver/receiver
    • National Instruments Educational Laboratory Virtual Instrumentation Suite (NI ELVIS) interface

Product Image for BF537-HARDWARE

BF537-HARDWARE Product Image
Product Image for BF537-HARDWARE


Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.


Product Image


Minimum Requirements


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.