Development system for evaluation of the ADuC834, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU. This development system is also recommanded for evaluation of ADuC836, Dual 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU.
The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.
ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.
It can be ordered separately.
| Development Tools | Emulator | QuickStart System |
|---|---|---|
| Evaluation Board | ![]() |
|
| Power Supply |
| |
| Serial Cable | ![]() |
|
| Windows Serial Downloader | ![]() |
|
| Elves | ![]() |
|
| Code Example | ![]() |
|
| Documentation | ![]() |
|
| Keil uVision Evaluation Version | ![]() |
|
| IAR EW51 Evaluation version | ![]() |
|
| USB-EA-CONVZ Dongle | ![]() |
|
| USB Cable | ![]() |
Buy© 1995 - Analog Devices, Inc. All Rights Reserved